GEN7i: High Speed Transient Recorder and Data Acquisition System

Just like that it´s ready to go: GEN7i is ready to use immediately, as soon as you have unpacked the device - Perception Enterprise is already installed on the device. The GEN7i is a versatile portable and mobile data acquisition system. In addition, it provides all the features expected from a transient recorder. The hardware combines a full-featured Windows® PC with a large, high-resolution touch screen and a robust seven-slot acquisition unit. Designed for operation in the field as well as in the laboratory, the GEN7i features a unique, Instrument Panel touch interface and turns with a single touch into a dedicated instrument for analysis and sophisticated reporting using the extra Perception software options.

Connection overview
Digital Event/Timer/Counter connectors
Removable solid state disk (SSD) for system and data or data only
Portable data acquisition system

Depending on the selected operating mode - continuous or transient - measurement data is either transferred directly to the internal SSD, stored on the optional removable Disk, transferred to external PC, to an NAS (Network Attached Storage) or it is initally bufferd in high-speed RAM on the input card to offer transient recording without any throughput limitaitions

A master/slave function is available for synchronized recording using two or more Genesis High Speed devices. More security for your data: The easy removal of the hard disk for data storage as needed and optionally for safekeeping of the operating system as well meets the highest security requirements.

Would you like to intregrate GEN7i into a system with other devices? No problem, as GEN7i supports the Precision Time Protocol (PTP v2). This makes it possible to synchronize the times of multiple devices networked via Ethernet - regardless of the product family.

Product Literature

Title / Description Language
Data Sheets
Multilanguage
Brochures
Multilanguage
Korean
German

eDrive testing - Brochure

Italian

eDrive testing - Brochure

Chinese

eDrive testing - Brochure

Japanese

eDrive testing - Brochure

French
Operating Manuals
Multilanguage
Multilanguage
Multilanguage
Multilanguage
Accessories
Multilanguage
Multilanguage
Multilanguage
Download: Technical Article / White Paper
English
EU Declaration of Conformity
Multilanguage
Other
English
Software

The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices.


Date: 12/2016
Version: 6
Size: 134 MB
Multilanguage

Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows.

This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 359 MB
Related Documents:
Multilanguage

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception version are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 382 MB
Related Documents:
Multilanguage

Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format.


Date: 12/2016
Version: 7.00.16336
Size: 7 MB
Related Documents:
Multilanguage

Recommended for you

Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response