Connection and Configuration of a T40 Torque Flange with the PMX System

This is a quickstart guide on connecting a T40 torque flange to a PMX System.

Required components

  • 1 x PMX System (incl. power supply and Ethernet cable)
  • 1 x T40 torque flange
  • 1 x sensor power supply
  • 1 x cable:1-KAB153-6 (torque)
  • 1 x cable:1-KAB164-6 (speed and angle)

T40 Torque Flange

Connector 1: 1-KAB153-6 (torque)

Connector2: 1-KAB154-6 (speed); 1-KAB164-6 (speed and angle)

The sensor used in this example is a T40B with:

  • Nominal Torque: 100 Nm
  • Maximum Speed: 20 000 rpm
  • Shunt Signal: 49,38 Nm

Assignment for connectors

Connector 1:

Supply voltage and frequency output signal

Connector 2:

Rotational speed output signal, reference pulse (optional)

Connecting T40 to PX460 module

  • cable1-KAB153-6 links connector 1 (T40 Sensor) to the channels1/2 of the PX460 module(PMX)
  • cable1-KAB164-6 links connector 2(T40 Sensor) to the channels3/4 of the PX460 module (PMX)
  • Sensor power supply is linked to the channels1/2

Figure: PX460 – one torque flange, torque, speed and angle/direction of rotation

Configuration of the PMX System with connected torque flange

  • Channel 1 (PX460 upper connector): Torque, center frequency 10kHz, nominal (rated) torque 1kNm
  • Channel 2 (PX460 upper connector): not in use
  • Channel 3 (PX460 lower connector): Speed in rpm, 1024 encoder
  • Channel 4 (PX460 lower connector): Angle in degrees; 4x resolution, therefore 4096 pulses = 360°

The measured values fluctuate around the real value dependent on the measurement principle (pulse counting). Therefore set filter provisionally on 500Hz then adapt to application.

  • LoadPMX in theBrowser(pmx/)
  • Choose Administrator User Level
  • Choose the Slot with the PX460 module (here: 4)
  • Apply Settings according to the figure below

Using a Shunt Signal

Apply Settings according to the figure below

Calculation of Power through Calculated Channels

Equation to calculate the power:

Units:

P: W

M: Nm

n: rpm

  • Choose the Calculated Channels through Settings
  • The factor  is represented by a constant signal (here: InternalID {72})

The factors torque and speed are multiplied (here: InternalID {73})

Power is calculated by multiplying the previous introduced internal channels

the Result is shown on Calculated Channel 1

Disclaimer

These examples are simply for the purpose of illustration. They cannot be used as the basis for any warranty or liability claims.

Related Products

PMX - Modular Measuring Amplifier System for the I
The multi channel data acquisition system measures and controls in real-time and is ideal for production processes and quality assurance.
T40FM Digital Torque Transducer for High Torque Ra
The T40FM torque transducer measures dynamic torques up to 80 kN·m precisely and reliably.
T40MAR certified transducer for determining the load signal
T40MAR is the torque transducer for reliable acquisition and control of the load signal on ships.
Contact us Please send a message and a representative will contact you shortly.