Input Card for Basic/IEPE ISO: GN815, GN816

The GEN DAQ Basic/IEPE ISO Input Card is a general purpose signal conditioner for use with voltage inputs, externally conditioned signals or probes and current clamps. This card also supports IEPE transducers and TEDS class 1 for easy setup of the acquisition channels.

  • GN815: 18 bit resolution, 2 MS/s
  • GN816: 18 bit resolution, 200 kS/s

Every channel is equipped with an independent full range input amplifier, a 7-pole Bessel or Butterworth analog anti-aliasing filter and user selectable digital Bessel, Butterworth and Elliptic IIR filters.

The amplifier provides voltage inputs from ± 10 mV to ± 50 V. Isolate metal BNC are used for each channel. For true real-time analysis the cards offer real-time cycle or timer-based calculations. Automatic zero crossing detection allows for asynchronous true RMS, mean and other calculations that can be used to trigger the recording.

Flexible

  • 8 channels for simultaneous acquisition
  • Isolated, unbalanced differential inputs
  • ± 10 mV to ± 50 V input range

IEPE

  • IEPE transducer support
  • TEDS class 1 support for IEPE

Real Time

  • Real-time formula database
  • Real-time cycle based calculators
  • Triggering on real-time results

Related Content

GEN3i - Data Recorder with 3 Slots
GEN3i is a powerful and fast transient and data recorder. It offers both continuous direct-to-disk with up to 200 MB/s as well as fast transient recording.
GEN2tB - Data Acquisition System with 2 Slots
The GEN2tB data acquisition system is perfect for portable use, with low channel counts or applications that require a distributed setup
Shock, Vibration and Impact Testing
Genesis High Speed DAQ system provides absolute data security, plus an extremely high sample rate of up to 100 MS/s for shock, vibration and impact tests.
HBMshop See prices, availability and get an instant quote.
Contact us Please send a message and a representative will contact you shortly.