Advantages
- Fast installation
- Increased reliability
- Fluoropolymer-insulated stranded wire (with non-stick properties)
- Temperature compensation for most materials
- Cable length from 0.5 m to 10 m
- RJ11 connectors for the CANHEAD amplifier system
- RJ45 connectors for the FUSION amplifier system (1 m, 5 m and 10 m cable length)
- Grid length from 0.6 mm to 10 mm
- Strain gauges with 3- and 4-wire configurations
- Stickers for simplified parameterization and documentation