Prewired Strain Gauges Prewired Strain Gauges | HBM

Pre-wired Strain Gauges: Fast, Safe and Convenient to Use

Leave the soldering to HBK and avoid a potential source of error by ordering pre-wired strain gauges. Find an overview of available RoHS compliant strain gauges with the different cable configurations below. Frequently ordered configurations ("high runners") are available as finished products in small quantities (for packs containing up to 10 strain gauges) from stock. Less frequently ordered configurations (“mid runners”) are available as assemblies and are finished and shipped to order in small quantities (packs containing up to 5 strain gauges) within 10 days. Configurations that are not requested as regularly ("low runners") have a delivery time of 12 weeks.

HBM strain gauges comply with current RoHS requirements, and new materials have been used in making the stranded connection wires more flexible and easier to use. TPE insulated cables allow the use in a temperature range between -40°C and 120°C.

Advantages

  • Fast installation
  • Increased reliability
  • Fluoropolymer-insulated stranded wire (with non-stick properties)
  • Temperature compensation for most materials
  • Cable length from 0.5 m to 10 m
  • RJ11 connectors for the CANHEAD amplifier system
  • Grid length from 0.6 mm to 10 mm  
  • Strain gauges with 3- and 4-wire configurations
  • Stickers for simplified parameterization and documentation

Check availability and prices at the HBMshop

Pre-wired strain gauges are available for the following materials:

  Materialx (ordering number)    
Ferritic steel (11.8 ppm/K)1
Aluminum (23 ppm/K) 3
Austenitic steel (16 ppm/K)5
Silica/composite (0.5 ppm/K)6

 


Simplified Documentation and Parameterization

To optimize the measuring point documentation each strain gauge includes two stickers which can be placed next to the measuring point and near the measuring amplifier. Benefit from the parameter information directly in the measurement setup:

  • QR code that directly links to the data sheet of the respective strain gauge
  • The product and production batch numbers
  • The k-factor and a additional space for your notes
  • QR code containing the values of the individual strain gauge to simplify computer-aided parameterization or documentation with a scanner

Please note: newly produced strain gauges all come with the sticker in stock, strain gauges still in stock do not have this feature yet.

Find out more


High runners:

Frequently requested strain gauge configurations that are suitable for most common measurement tasks are referred to as high runners. They are available from stock within two days for packs containing up to 10 strain gauges. Larger quantities can be available quickly, provided there is sufficient stock.

All strain gauges with a cable and a 50mm fluoropolymer insulated stranded wire are designed in four-wire technology as standard. If required, these products can also be ordered as variants with 3-wire technology. All versions come with open cable ends and without a connector/plug.

  Measuring grid
[mm/inch]
Carrier
[mm/inch]
Material temperature
response adaptation
Nominal 
resistance
[Ω]
Cable 
 TypeabcdTypeLength [m] 
  1-LY41-1.5/120V11.5
0.06
1.2
0.047
7
0.276
5
0.197
11204-wire1Buy online
1-LY41-3/350V33
0.118
2.6
0.102
10.9
0.43
5.9
0.232
13504-wire3Buy online
1-LY41-6/120V16
0.236
2.8
0.11
13.9
0.547
5.9
0.232
11204-wire1Buy online
1-LY41-6/350V16
0.236
2.8
0.11
13.9
0.547
5.9
0.232
13504-wire1Buy online
1-LY41-6/350V36
0.236
2.8
0.11
13.9
0.547
5.9
0.232
13504-wire3Buy online
1-LY41-10/350V110
0.394
5
0.197
18
0.709
8
0.315
13504-wire1Buy online
1-LY11-1/350ZE1
0.04
2.5
0.098
3.8
0.15
3.5
0.138
13502-wire0.05 (FEP
stranded wire)
Buy online
1-LY13-1/350ZE1
0.04
2.5
0.098
3.8
0.15
3.5
0.138
13502-wire0.05 (FEP
stranded wire)
Buy online
1-CLY41-3/120ZE3
0.118
1.2
0.047
8
0.315
5
0.197
11202-wire0.05 (FEP
stranded wire)
Buy online
1-CLY41-3/350ZE3
0.118
2.5
0.098
10.9
0.43
5.9
0.232
13502-wire0.05 (FEP
stranded wire)
Buy online
1-CLY41-6/120ZE6
0.236
2.8
0.110
13.9
0.547
5.9
0.232
11202-wire0.05 (FEP
stranded wire)
Buy online
1-CLY41-6/350ZE6
0.236
2.7
0.106
13.9
0.547
5.9
0.232
13502-wire0.05 (FEP
stranded wire)
Buy online

 

  Measuring grid
[mm/inch]
Carrier
[mm/inch]
Material temperature
response adaptation
Nominal 
resistance
[Ω]
Cable
  TypeabcdTypeLength [m] 
1-LY91-1.5/350V31.5
0.06
2
0.078
6.6
0.26
4.7
0.185
13504-wire3Buy online
1-CLY91-3/350ZE3
0.118
2
0.078
7
0.276
6.3
0.248
13502-wire0.05 (FEP
stranded wire)
Buy online

 

  Measuring grid
[mm/inch]
Carrier
[mm/inch]

Material temperature
response adaptation

Nominal
resistance  [Ω]

Cable 
  TypeabcdTypeLength [m] 
1-CDY41-6/350ZE6
0.236
3.2
0.126
10.7
0.421
9
0.354
13502-wire0.05 (FEP
stranded wire)

Buy online

 

  Measuring grid
[mm/inch]
Carrier
[mm/inch]
Material temperature
response adaptation
Nominal
resistance
[Ω]
Cable 
  TypeabcdTypeLength [m] 
1-TY11-6/
350V1
6
0.236
6
0.236
12
0.472
18
0.709
13504-wire1Buy online
1-CXY31-3/
350ZE
3
0.118
3.3
0.13
10.9
0.429
7.6
0.299
13502-wire0.05 (FEP
stranded wire)
Buy online
1-CXY31-6/
350ZE
6
0.236
6.5
0.256
12
0.472
18
0.709
13502-wire0.05 (FEP
stranded wire)
Buy online

 

  Measuring grid
[mm/inch]
Carrier
[mm/inch]

Material temperature
response adaptation

Nominal
resistance
[Ω]

Cable 
  TypeabcdTypeLength [m] 
1-XY41-6/350H36
0.236
4.3
0.169
16
0.63
12.2
0.48
13503-wire3Buy online
1-CXY41-3/350HE3
0.118
2.9
0.114
11
0.433
8
0.315
13503-wire0.05 (FEP
stranded wire)
Buy online
1-CXY41-6/350HE6
0.236
4.3
0.169
16
0.63
12.2
0.48
13503-wire0.05 (FEP
stranded wire)
Buy online

 

  Measuring grid
[mm/inch]
Carrier
[mm/inch]
Material temperature
response adaptation
Nominal
resistance

[Ω]
Cable 
  TypeabcdTypeLength [m] 
1-RY81-3/
350V1
3
0.118
1.2
0.047
9.7
0.382
14.6
0.575
13504-wire1Buy online
1-RY81-6/
350V1
6
0.236
2.8
0.11
13.1
0.516
22.9
0.902
13504-wire1Buy online
1-CRY81-3/
350ZE
3
0.118
1.2
0.047
9.7
0.382
14.6
0.575
13502-wire0.05 (FEP
stranded wire)
Buy online

 

  Measuring grid
[mm/inch]
Carrier
[mm/inch]
Material temperature
response adaptation
Nominal 
resistance

[Ω]
Cable 
  TypeabcdTypeLength [m] 
1-RY61-1.5/120R31.5
0.059
0.8
0.031
8
0.315
13.5
0.531
11204-wire3Buy online
1-RY61-1.5/120K31.5
0.059
0.8
0.031
7.2
0.283
10.2
0.402
11204-wire3Buy online

 

Mid runners:

Strain gauges with cables, a number of which are always available in stock and can be finished quickly.

Lead time: within 10 days for packs containing up to 5 strain gauges. Minimum order quantity: 1 PAK

 TypeMeasuring grid length
[mm/inch]
Material temperature
response adaptation
Nominal
resistance 
[Ω]
CablePlug 
Type Length [m]
         
        K-CLY40.6; 1.5; 3; 6; 10; 20; 50
0.023; 0.059; 0.118; 0.236;
0.394; 0.787; 1.969
1; 3; 5; 6120; 3503-wire;
4-wire
0.5; 1; 2; 3; 5; 10none;
RJ14; RJ45 
Buy online
K-CXY30.6; 1.5; 3; 6
0.023; 0.059; 0.118; 0.236
1120; 3503-wire;
4-wire
0.5; 1; 2; 3; 5; 10none;
RJ14; RJ45
Buy online
K-CRY80.6; 1.5; 3; 6
0.023; 0.059; 0.118; 0.236
1120; 3503-wire;
4-wire
0.5; 1; 2; 3; 5; 10none;
RJ14; RJ45
Buy online

 

Low runners:

Strain gauges with cables where production starts when the order is placed.

If the assemblies are not available, a delivery time of 12 weeks will apply. Minimum order quantity 5 PAK.

 TypeMeasuring grid 
length 
[mm/inch]
Material temperature
response adaptation
Nominal 
resistance [Ω]
Type of cableCable length [m]Plug 
   K-CLY91.5; 3
0.059; 0.118
1; 3; 5120; 3503-wire; 4-wire0,5; 1; 2; 3; 5; 10none;
RJ14; RJ45 
Buy online
K-CDY43; 6
0.118; 0.236
1; 3; 5; 63503-wire; 4-wire0,5; 1; 2; 3; 5; 10none;
RJ14; RJ45
Buy online
  K-CXY43; 6
0.118; 0.236
1; 3; 5; 6120; 3503-wire0,5; 1; 2; 3; 5; 10none;
RJ14; RJ45
Buy online

 

Video: Learn how to bond a pre-wired strain gauge

 

Product Literature

Title / DescriptionLanguage
Data Sheets
Dehnungsmessstreifen - Katalog German
Strain Gauges - Catalogue English
Тензорезисторы - катало́г Russian
Declaration of Conformity
Strain Gauges and Accessories - Statement of Compliance English
HBMshop See prices, availability and get an instant quote.