FS63: High Performance Fiber Bragg Grating (FBG) Temperature Sensors

FS63 Optical Temperature Sensors are suited for temperature measurements in large structures, such as Structural Health Monitoring(SHM) in civil structures and thermal mapping in electrical machines.

Their small size and weight makes them the ideal choice for hard-to-reach locations and measuring points.

Designed to be bonded to surfaces and materials, spot welded to structures and components, attached or directly cast into concrete wet mix, FS63 Temperature Sensors can also be used for thermal compensation of other optical sensors.

 

Passive

  • Inherent immunity to all electromagnetic effects (EMI, RFI, sparks, etc)
  • Electrical isolation

Safe operation in hazardous environments (e.g. potentially explosive atmospheres, high voltage areas and intense electromagnetic fields)

Multiplexable

  • Connection of a large number of sensors to a single optical fiber
  • Multipoint measurements

Reduction of installation complexity: much simpler sensing networks and cabling

Reliable

  • Based on the measurement of an absolute parameter - the Bragg wavelength - independent of power fluctuations

Self-referenced: high quality measurements with long term stability and low losses even in remote sensing

Robust

  • Innovative sensor design
  • Ruggedized stainless steel or composite packaging
  • IP68 in embedded sensors
  • Kevlar and PTFE strength layers in the Dielectric Probe

Enhanced lifetime: even under adverse conditions (humidity, salt, EMF, pressure…)

Available Configurations

Special FS63 High Temperature Dielectric Probe

  • Heat-resistant
  • Completely non-metallic
  • Highly dielectric
  • Extended temperature range

Product Literature

Title / DescriptionLanguage
Data Sheets
Japanese
English
English
Japanese
Brochures
German
English
Japanese
Mounting Instructions
English
English
English
Accessories
English
Japanese
Other
English
English
English
English
English

Optical Monitoring System for Strain Measurement

English

Optical Monitoring System for Strain Measurement

English
Tech Notes

Optical Monitoring System for Strain and Convergence Measurement

English

Related Products and Applications

newLight | Optical Fiber Sensors
Optical sensors for demanding testing and monitoring applications. Combine them with HBM's optical interrogators for a complete measurement chain.
FS22: Industrial BraggMETER
The FS22 Industrial BraggMETER for static and dynamic optical measurements is designed to interrogate Fiber Bragg Grating (FBG) based sensors.
FS42PI: Portable BraggMETER
The compact optical interrogator runs on batteries or plugged to an external power source and is easy to carry. Ideal for measurements of FBG in the field.
Fiber Bragg Grating Technology FAQs
Concise answers to the most frequently asked questions about optical strain gages and fiber bragg grating technology.
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response