Z16A - Rugged tension load cell for precise weighing of s Z16A - Rugged tension load cell for precise weighing of s | HBM

Rugged load cell for precise weighing of suspended loads

With the Z16A tension load cell, HBM offers a unique solution for weighing suspended loads. Applications include gravimetric level measurements or batching with attached process containers.

Made of stainless steel, the Z16A tension load cell is available for maximum capacities of 7.5 and 15 metric tons. Two different versions feature accuracy class D1 and C3 according to OIML R60. The Z16A is also hermetically encapsulated and achieves degree of protection IP68/IP69K, which allows for use in damp environments.

Due to the sophisticated way in which force is applied, the Z16A is ideally suited for suspended installation in container weighers and in conveyor, batching and hybrid weighers. The load cell is EMC-tested in accordance with OIML R60 (2006) and is able to withstand loading of up to 10 V/m.

The optionally available M36x3 adapter for the Z16A can be used for easy mechanical integration. Knuckle eyes are also available as an alternative. Different legal-for-trade cable lengths are available in the 6-wire configuration. This flexibility reduces the cost of installation without affecting the class accuracy of the load cell.

Maximum capacity

7.5 t / 15 t

Accuracy class

D1 / C3

Approvals

OIML R60

Notes

EMC tested (per EN 45501)

Material

Stainless steel

Degree of protection

IP68 (more stringent test conditions with 1 m water column/100 hours) / IP69K (water at high pressure, steam cleaner)

Nominated for 

CAD Drawings and CAD Models

Please click here to download CAD files

Please note: The CAD download is handled by a third-party company which requires a separate user registration.

Product Literature

Title / DescriptionLanguage
Data Sheets
Z16A - Caractéristiques techniques French
Z16A - Data Sheet English
Z16A - Datenblatt German
Z16A - データシート Japanese
Brochures
HBM weighing technology for industry - Brochure English
Industrielle Wägetechnik von HBM - Broschüre German
Tecnologia di pesatura industriale della HBM - Opuscolo Italian
Operating Manuals
Z16A - Operating Manual French, English, German
Certificates
EU-Baumusterprüfbescheinigung – BVS 13 ATEX E 108 X German
EU-Type Examination Certificate – BVS 13 ATEX E 108 X English
FM-Certificate of Conformity – FM 17 US 0159

Only for option AI2/21_F

English
FM-Certificate of conformity – FM 18 CA 0144 X

Only for option AI1/21

English
FM-Certificate of conformity – FM 18 US 0176 X

Only for option AI1/21

English
NEPSI Certificate English, Chinese
Z16A - OIML Certificate of conformity English
Z16A - Test Certificate English
Declaration of Conformity
Z16A - EU Declaration of Conformity Multilanguage
Explosion Protection: Declaration of Conformity
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - EU Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15/PW25/PW27/PW29/RSC/RTN/Z6/Z6R/Z16 - UK Declaration of Conformity

Ex IIG for zone 2 and Ex IID for zone 21

English
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - EU Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

Multilanguage
C16/C2/U2A/C2A/HLC/PW15AH/PW25/PW27/PW29/PW4L/RSC/RTN/Z6/Z6R/Z7/Z16/PW10/PW12/PW15/PW16/PW22/PWS/SP4 - UK Declaration of Conformity

Ex IIG for zone 1 and Ex IID for zone 21

English
Explosion Protection: Safety Instructions
ATEX / IECEx Zone 1/21 – Ex i - Safety Instructions

II 2G Ex ia IIC T6/T4 Gb / II 2D Ex ia IIIC T125°C Db

English, German, Spanish, French, Italian, Portuguese
ATEX / IECEx Zone 2/21 + Zone 2/22 - Safety Instructions

II 3G Ex ec IIC T6/T4 Gc / II 2D Ex tb IIIC T125°C Db IP67

II 3G Ex ec IIC T6/T4 Gc / II 3D Ex tc IIIC T125°C Dc IP67

English, German, Spanish, French, Italian, Portuguese
HBMshop See prices, availability and get an instant quote.