Strain Gauge | M Series | High Temperature | Resistance Strain Gauge | M Series | High Temperature | Resistance | HBM

M Series Strain Gauges: For Stress Analysis of Materials with High Fatigue Strength

M series strain gauges are foil strain gauges for stress analysis of materials with high fatigue strength such as fiber composites. They can also be used in product development, for example in the aerospace or sporting goods industries. 

In addition, M series strain gauges offer a very large temperature range. Due to their excellent fatigue life, M series strain gauges enable measurements to be repeated extremely frequently, also in case of high strain. Properties such as different geometries, resistance values, and measuring grid lengths can be combined to configure the ideal strain gauge—over 36 preferential strain gauges are available for immediate delivery.

  • Temperature range: -200 to +300 °C
  • Load cycles: Up to 10 million at +/- 2000 µm/m fatigue loading
  • Measuring grid lengths: 1.5 to 6 millimeters

We offer you foil strain gauges in various geometries and sizes, each available with temperature responses adapted  to the following materials:

  • Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching codes: 1
  • Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching codes: 3
  • Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching codes: 5
  • Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching codes: 6
  • Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching codes: 7

Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gage you need.

Strain gauges available in 350 and 1,000 Ohms

Measuring grid consists of special nickel-chromium alloy, measuring grid carrier is made of glass-fiber reinforced phenolic resin

Fast delivery for preferred strain gauge types -  available from stock! 

 

Ordering number:

1-LM1x

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd
 1-LM1x-1.5/350GE            

350

1.5
0.059

2.5
0.098

9
0.354

4.4
0.173

1

1-LM1x-3/350GE3503
0.118
3.4
0.134
11.8
0.465
5.4
0.213
1
1-LM1x-6/350GE3506
0.236
3.4
0.134
14.8
0.583
5.4
0.213
1
1-LM1x-1.5/1K0GE1000

1.5
0.059

2.5
0.098
9
0.354
4.4
0.173
1
1-LM1x-3/1K0GE10003
0.118
3.4
0.134
11.8
0.465
5.4
0.213
1
1-LM1x-6/1K0GE10006
0.236
3.4
0.134
14.8
0.583
5.4
0.213
1
 

Ordering number:

1-TM1x

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd
 

1-TM1x-1.5/350GE

350

1.5
0.059

2.5
0.098

9.5
0.374

8
0.315

1
1-TM1x-3/350GE3503
0.118

3.4
0.134

11.7
0.46
10.6
0.417
1
1-TM1x-6/350GE3506
0.236
6.3
0.248
15
0.591
16.6
0.654
1
1-TM1x-1.5/1K0GE10001.5
0.059
2.5
0.098
9.5
0.374
8
0.315
1
1-TM1x-3/1K0GE10003
0.118
3.4
0.134
11.7
0.46
10.6
0.417
1
1-TM1x-6/1K0GE10006
0.236
6.3
0.248
15
0.591
16.6
0.654
1

 

 

Ordering number:

1-TM9x

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd
 

1-TM9x-1.5/350GE

350

1.5
0.059

2.5
0.098

11.3
0.445

7.9
0.311

1
1-TM9x-3/350GE3503
0.118
3.7
0.146
15
0.591
11.7
0.46
1
1-TM9x-6/350GE3506
0.236
3.7
0.146
18
0.709
13
0.512
1
1-TM9x-1.5/1K0GE10001.5
0.059
2.5
0.098
11.3
0.445
7.9
0.311
1
1-TM9x-3/1K0GE10003
0.118
3.7
0.146
15
0.591
11.7
0.46
1
1-TM9x-6/1K0GE10006
0.236
3.7
0.146
18
0.709
13
0.512
1

Ordering number:

1-XM4x 

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd

 



 

1-XM4x-1.5/350GE

350

1.5
0.059

1.5
0.059

10.6
0.417

6
0.236

1
1-XM4x-3/350GE3503
0.118
3
0.118
15
0.591
8.2
0.323
1
1-XM4x-6/350GE3506
0.236
4
0.157
18.6
0.732
12.2
0.48
1
1-XM4x-1.5/1K0GE10001.5
0.059
1.5
0.059
10.6
0.417
6
0.236
1
1-XM4x-3/1K0GE10003
0.118
3
0.118

15
0.591

8.2
0.323
1
1-XM4x-6/1K0GE10006
0.236
4
0.157
18.6
0.732
12.2
0.48
1
 

Ordering number:

1-RM8x

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd
 1-RM8x-1.5/350GE

350

1.5
0.059

2.5
0.098

11
0.433

13.3
0.524

1
1-RM8x-3/350GE3503
0.118
3.4
0.146
14.6
0.575
18.4
0.724
1
1-RM8x-6/350GE3506
0.236
3.4
0.146
17.1
0.673
22.5
0.886
1
1-RM8x-1.5/1K0GE10001.5
0.059
2.5
0.098
11
0.433
13.3
0.524
1
1-RM8x-3/1K0GE10003
0.118
3.4
0.134
14.6
0.575
18.4
0.724
1
1-RM8x-6/1K0GE10006
0.236
3.4
0.134
17.1
0.673
22.5
0.886
1
 

Ordering number:

1-RM9x

Nominal (rated) resistanceDimensions [mm/inch]Prefered types
Measuring gridCarrier
[Ω]abcd
 1-RM9x-1.5/350GE

350

1.5
0.059

2.5
0.098

11.3
0.445

11.1
0.437

1
1-RM9x-3/350GE3503
0.118
3.7
0.146
15
0.591
16
0.63
1
1-RM9x-6/350GE3506
0.236
3.7
0.146
18
0.709
16
0.63
1
1-RM9x-1.5/1K0GE10001.5
0.059
2.5
0.098
11.3
0.445
11.1
0.437
1
1-RM9x-3/1K0GE10003
0.118
3.7
0.146
15
0.591
16
0.63
1

1-RM9x-6/1K0GE

1000

6
0.236
3.7
0.146
18
0.709
16
0.63
1

 

Simplified Documentation and Parameterization

To optimize the measuring point documentation each strain gauge includes two stickers which can be placed next to the measuring point and near the measuring amplifier. Benefit from the parameter information directly in the measurement setup:

  • QR code that directly links to the data sheet of the respective strain gauge
  • The product and production batch numbers
  • The k-factor and a additional space for your notes
  • QR code containing the values of the individual strain gauge to simplify computer-aided parameterization or documentation with a scanner

Please note: newly produced strain gauges all come with the sticker in stock, strain gauges still in stock do not have this feature yet.

Find out more

Product Literature

Title / DescriptionLanguage
Data Sheets
Dehnungsmessstreifen - Katalog German
Strain Gauges - Catalogue English
Тензорезисторы - катало́г Russian
Declaration of Conformity
Strain Gauges and Accessories - Statement of Compliance English
HBMshop See prices, availability and get an instant quote.