Suitable for use in harsh applications in the field due to its shock resistance and IP65/IP67 degree of protection
SomatXR MX471C-R: Integrate up to four CAN networks synchronously
The SomatXR MX471C-R CAN bus module allows the simultaneous integration of up to four CAN networks into the SomatXR data acquisition system. This module is the more rugged version of the QuantumX MX471C and is ideal for use in extremely tough conditions, such as vehicle tests in the field and on the test track due to its IP65/IP67 degree of protection and high shock and vibration resistance.
Worldwide unique: The SomatXR MX471C-R integrates any number of CAN nodes into the SomatXR data acquisition system. It enables the synchronous recording of CAN signals and the data provided by analog measurement modules. All the CAN messages can be recorded as a raw-data stream and then decoded in the PC or on the recorder. Alternatively, real-time decoding in the module itself enables the integration of CAN signals into a test bench. The module is compatible with classic CAN, as well as CAN-FD, which is used in modern vehicles to enable the communication of the control units.
Extremely durable
- IP65/IP67 degree of protection (dust and water)
- Reliable even in the event of continuous vibration loading up to 10 g
- Shock-proof up to 75 g
- Can be used over a broad temperature range of -40 °C to +80 °C
Powerful
- Compatible with many protocols such as CAN FD (ISO CAN FD 11898-1:2015) and classic CAN (CAN 2.0 A/B)
- A single device for receiving data, changing the data type and compilation, and sending data
- High data transfer rates of up to 4 MBit/s
- Easy connection via Ethernet incl. gateway function for other MX modules
Powerful integration providing many protocols and high data rates
Versatile integration
- Synchronous integration of up to four CAN networks
- Optimal integration into the SomatXR/QuantumX family
- Four individually configurable, electrically isolated channels
- Extensive range of accessories, such as cables, connectors, drivers, and DAQ software
Suitable for demanding tasks due to the simultaneous integration of up to four CAN channels
Download the CAD step files for this product | ||
---|---|---|
SomatXR MX471C-R CAD step files | ||
SomatXR MX471C-R Accessories CAD step files |
Technical Documentation
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
SomatXR MX471C-R - Data Sheet | English | |||
SomatXR MX471C-R - Datenblatt | German | |||
Brochures | ||||
SomatXR - Brochure | English | |||
SomatXR - Broschüre | German | |||
Operating Manuals | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
SomatXR MX Modules - User Manual | English | |||
SomatXR MX Modules - 取扱説明書 | Japanese | |||
SomatXR MX Modules - 操作說明 | Chinese | |||
SomatXR MX-Module - Bedienungsanleitung | German | |||
Quick Start Guides | ||||
SomatXR Rugged DAQ - Quick Start Guide | English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean | |||
Accessories | ||||
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet | English | |||
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt | German | |||
SomatXR - Ethernet Extension Adapter - Mounting Instructions | English | |||
SomatXR - Mounting Brackets for single units - Mounting Instructions | English, German | |||
SomatXR - Mounting Brackets for stacked units (Casemount2/3) - Mounting Instructions | English | |||
SomatXR - Power Plug (ODU, 4-pin, push-pull) - Mounting Instructions | English, German | |||
SomatXR - Universal Mounting Fixture (Casemount-UMB) - Data Sheet | English | |||
SomatXR Accessories - Data Sheet | English | |||
SomatXR Zubehör - Datenblatt | German | |||
Driver | ||||
HBM CANape Driver 32-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0. Date: 06/2018
|
Version: 4.1.5
|
Size: 11 MB
| Multilanguage | |||
HBM CANape Driver 64-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0. Date: 01/2021
|
Version: 4.1.6
|
Size: 12 MB
| Multilanguage | |||
HBM Common API 6.2
The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus. The download includes the free of charge API as well as documentation and example programs in C#. Date: 01/2022
|
Version: 6.2
|
Size: 28 MB
| Multilanguage | |||
HBM DIAdem Driver
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 03/2024
|
Version: 1.4.0
|
Size: 67 MB
| Multilanguage | |||
HBM LabVIEW Driver 32-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
HBM LabVIEW Driver 64-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
Safety Instructions | ||||
SomatXR - Safety Information | English, German | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
Firmware | ||||
MX/CX-Module (B version and older)
Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R). Necessary tools: MX Assistant or catman Easy/AP Date: 07/2023
|
Version: 4.46.16.0
|
Size: 14 MB
| Multilanguage | |||
MX/CX-Module (C version and MXFS)
Modules: all C type modules like CX27C/-R and MX471C/-R and MXFS. Necessary tools: MX Assistant or catman Easy/AP Date: 07/2023
|
Version: 4.46.16.0-C
|
Size: 114 MB
| Multilanguage | |||
Software | ||||
catman Easy / AP / PostProcess
Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. Date: 09/2023
|
Version: 5.6.2
|
Size: 473 MB
| Multilanguage | |||
HBM Device Manager
The HBM Device Manager is a service tool to scan the network for available HBM devices. Date: 12/2019
|
Version: 2.0
|
Size: 7 MB
| Multilanguage | |||
QuantumX / SomatXR System Package
Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • All manuals, datasheets, step files, online help files, leaflets, etc. Date: 07/2023
|
Version: 4.14.1
|
Size: 609 MB
| Multilanguage | |||
Tech Notes | ||||
SomatXR - Tech Notes | English | |||