Card for High Voltage ISO: 1000V - GN610B, GN611B Card for High Voltage ISO: 1000V - GN610B, GN611B | HBM

Input Card for High Voltage ISO: 1000V - GN610B, GN611B

Tested up to 6.4 kV, the reinforced isolation allows for safe measurements up to 600 V RMS CAT II (IEC61010-1:2010 safety standard). The six isolated balanced differential inputs offer voltage ranges from ± 10 mV to ± 1000 V 

  • GN610B: 18 bit resolution, 2 MS/s
  • GN611B: 18 bit resolution, 200 kS/s

Besides the instantaneous values, the realtime cycle detection allows for cycle-based real-time calculations like TrueRMS on all analog channels as well as torque, angle and speed on all timer counter channels simultaneously.
The real-time formula database calculators option offers an extensive set of math routines to solve almost any real-time mathematical challenge like obtaining mechanical power and/or multi-phase (not limited to three) electric power (P, Q, S) or even efficiency calculations.

Safe

  • 1 kV RMS CAT IV probe

  • 5 kV RMS certified probe

Fast

  • Sample rates from 0.1 S/s to 200 kS/S or 2 MS/s per channel
  • 18 bit resolution
  • User-selectable analog/digital filters

Real-Time

  • Real time formula database

  • Real-time cycle based calculators

  • Triggering on real-time results 

Product Literature

Title / DescriptionLanguage
Data Sheets
GEN Series GN610B - Caractéristiques techniques French
GEN Series GN610B - Data Sheet English
GEN Series GN610B - Datenblatt German
GEN Series GN610B - Hoja de características Spanish
GEN Series GN610B - Prospetto dati Italian
GEN Series GN610B - 데이터 시트 Korean
GEN Series GN610B - データシート Japanese
GEN Series GN610B - 数据表 Chinese
GEN Series GN611B - Caractéristiques techniques French
GEN Series GN611B - Data Sheet English
GEN Series GN611B - Datenblatt German
GEN Series GN611B - Hoja de características Spanish
GEN Series GN611B - Prospetto dati Italian
GEN Series GN611B - 데이터 시트 Korean
GEN Series GN611B - データシート Japanese
GEN Series GN611B - 数据表 Chinese
KAB2139 - Caractéristiques techniques French
KAB2139 - Data Sheet English
KAB2139 - Datenblatt German
KAB2139 - Hoja de características Spanish
KAB2139 - Prospetto dati Italian
KAB2139 - 데이터 시트 Korean
KAB2139 - データシート Japanese
KAB2139 - 數據表 Chinese
KAB2148 - Caractéristiques techniques French
KAB2148 - Data Sheet English
KAB2148 - Datenblatt German
KAB2148 - Hoja de características Spanish
KAB2148 - Prospetto dati Italian
KAB2148 - 데이터 시트 Korean
KAB2148 - データシート Japanese
KAB2148 - 數據表 Chinese
Brochures
eDrive Power Analyzer Family Overview - Brochure English
eDrive Power Analyzer Family Overview - Brochure French
eDrive Power Analyzer Family Overview - Broschüre German
eDrive Power Analyzer Family Overview - Folheto Portuguese
eDrive Power Analyzer Family Overview - Folleto Spanish
eDrive Power Analyzer Family Overview - Opuscolo Italian
eDrive Power Analyzer Family Overview - 브로셔 Korean
eDrive Power Analyzer Family Overview - ブローシャー Japanese
eDrive Power Analyzer Family Overview - 小冊 Chinese
eDrive testing - Brochure French
eDrive Testing - Brochure English
eDrive Testing - Broschüre German
eDrive testing - Opuscolo Italian
eDrive testing - ブローシャー Japanese
eDrive testing - 小冊 Chinese
Genesis High Speed - Brochure (US) English (US)
Genesis High Speed - Folheto Portuguese
Genesis HighSpeed - Brochure English
Genesis HighSpeed - Broschüre German
Genesis HighSpeed - 小冊 Chinese
Mounting Instructions
GEN Series - GN610B/GN611B to Current Transducer Cabling English
Safety Instructions
KAB2139 - Instructions for Use / Safety notices English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
GEN series - EU Declaration of Conformity Multilanguage
Other
Calibration and Verification Software Version 4.00 GEN series - User Manual English
GEN series Calibration Kit - Data Sheet English
GEN Series GN610(B) / GN611(B) - Tech Note

Tech Note - Isolation and type testing of the GEN series 1 kV input cards GN610(B) and GN611(B)

English
HBMshop See prices, availability and get an instant quote.