GEN17tA - High channel count data acquisition system

GEN17tA is a robust rack mount transient recorder and data acquisition system (DAQ) and part of the proven Genesis High Speed series data acquisition systems. It offers 17 slots for GEN DAQ acquisition cards and accepts any mix of them. The DAQ system is configured and controlled using Perception software. This combination results in a sophisticated instrument for ultra-fast recording, analysis and reporting.

Removable solid state disk (SSD) for data
Removing the dust filter
Digital Event/Timer/Counter connectors

The 1 Gbit Ethernet interface can stream recorded data directly to the PC at a rate of 100 MB/s. The optional 1 Gbit Optical Ethernet allows for isolated control of the mainframe and for cable lengths up to 10 km (6.2 mi) while maintaining full streaming performance. For higher streaming rates of 400 MB/s, a 10 Gbit electrical or optical Ethernet option is available. When more reliable or distributed storage of recorded data is required the GEN17tA mainframe supports an optional, removable Solid State Disk (SSD) or it can store recorded data directly on a Network Attached Storage (NAS) device.

Full transparent time and trigger synchronization on multiple Genesis High Speed DAQ systems can be achieved by using the standard optical Master/Slave synchronization connector. To synchronize the absolute time to non Genesis High Speed systems, GEN17tA supports PTP (Precision Time Protocol) and optional IRIG A and B or GPS.

Product Literature

Title / Description Language
Data Sheets
Multilanguage
Brochures
Multilanguage
German

eDrive testing - Brochure

Italian

eDrive testing - Brochure

Chinese

eDrive testing - Brochure

Japanese

eDrive testing - Brochure

French
Operating Manuals
Multilanguage
Multilanguage
Multilanguage
Multilanguage
Accessories
Multilanguage
Multilanguage
Multilanguage
Download: Technical Article / White Paper
English
EU Declaration of Conformity
Multilanguage
Other
English
Software

The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices.


Date: 12/2016
Version: 6
Size: 134 MB
Multilanguage

Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows.

This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 359 MB
Related Documents:
Multilanguage

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception version are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 382 MB
Related Documents:
Multilanguage

Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format.


Date: 12/2016
Version: 7.00.16336
Size: 7 MB
Related Documents:
Multilanguage

Recommended for you

Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response