QuantumX CX22B-W vs. CX22 QuantumX CX22B-W vs. CX22 | HBM

QuantumX CX22B-W: The Next Generation of Data Recording

Since its introduction in 2010, the QuantumX Data Recorder from HBM has found many fields of application. It is suitable for mobile use in vehicle testing and road load data acquisition (RLDA), vehicle dynamics analyses or ADAS applications as well as for stationary use, for instance, in structural health monitoring of engineering structures such as bridges, tunnels, railway track sections [SC1], or wind turbines.

In addition, it offers an easy-to-use and clear user interface with the worldwide established catman softwareNow the Data Recorder's success story continues with the new CX22B-W. It combines the benefits of the tried and tested CX22 with many technological improvements and thus replaces the existing module. Reasons why you will benefit from the new module:

10 times higher performance in data throughput with 5 MS/s

Modern interfaces such as 2 times Gigabit Ethernet, WLAN-ac, USB 3.0, and easy integration into the BPX backplane

Integration of video cameras, GPS/GNSS sensors, and inertial measurement units (IMU) as well as wheel force sensors [SC1] for road and rail, etc.

Windows Embedded with touch control software from HBM and a cloud connection

The new data recorder offers even more:

  • Intel® Atom E3845 Quad Core with 4 x 1.9 GHz, fanless with 4 GByte RAM
  • Internal eSSD with 240 GB and in addition exchangeable CFast drive with 512 GB

QuantumX CX22B-W – the next generation data recorder offers high performance with an easy to use overall concept. Due to this innovative solution approach, the easy integration of all common physical measurement quantities via QuantumX or SomatXR measurement modules, and its many interfaces, the CX22B-W data recorder follows in the footsteps of the CX22-W, its predecessor, and opens up a new dimension in sensor and data fusion. Benefit from a high-performance data recorder from HBM to accelerate your tests and analyses now!

HBMshop See prices, availability and get an instant quote.