Unique coupling concept preventing direct contact with hazardous live parts to ensure highly reliable measurement
QuantumX MX809B: Maximum Safety at a High Potential
The new QuantumX MX809B module provides eight channels for the measurement of temperatures and voltages at a high potential. Every channel supports all customary thermocouples such as type K, J, N, T, E, and many others as well as, in general, voltages in the range of +/- 5 V. The module offers an innovative insulation concept to meet all safety requirements: Double-insulated measuring leads and standard thermo Mini connectors (IEC, ANSI) as well as a patented contact protection and safety concept (insulating cap) prevent direct contact with hazardous live parts to ensure highly reliable measurement.
Typical fields of applications for the MX809B include the testing and analysis of electric motors, generators, rectifiers or inverters, chargers, and, in particular, energy storage systems (high-voltage batteries) and fuel cells. In battery tests, the amplifier allows for precise measurement of minimal cell voltages and temperatures at a potential of up to 1,000 V. Safety is guaranteed even with voltage peaks of up to 2,400 V. Other modules of the QuantumX series can be added as desired. The complete system is ideally suited for use in the field and in the laboratory.
To make measurement results reliable and dependable, the calibration of transducers, amplifiers, or complete measurement chains is required. For QuantumX, the working standard calibration certificate according to ISO 10012 is stored in the module. The DAkkS certificate (ISO 17025) from HBM is available on request.
Maximum safety
- Innovative insulation and safety concept
- Double-insulated measuring leads
- Standard thermo Mini connectors (IEC, ANSI)
- Patented contact protection and safety concept (insulating cap)
- VDE tested and certified
Flexibility
- For test bench and mobile road tests
- Thermocouple type immediately visible due to transparent insulating cap
- Easily extensible with MX403B:
- Voltages in the range of +/- 10, 100 or 1,000 V in measurement categories II and III
- Current measurement via plug-on burden or current clamp
- Basis for total harmonic distortion (THD) analysis
- Coupling can be connected and disconnected by the user
Flexibility to meet varying requirements thanks to the possibility of defining the sensor’s cable length and implementing the wiring as required in advance
Both centralized and distributedmodules allow for easy and individual integration
Download the CAD step files for this product | ||
---|---|---|
QuantumX MX809B CAD step files | ||
QuantumX MX809B Accessories CAD step files |
Technical Documentation
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
QuantumX MX809B - Caractéristiques techniques | French | |||
QuantumX MX809B - Data Sheet | English | |||
QuantumX MX809B - Datenblatt | German | |||
QuantumX MX809B - データシート | Japanese | |||
Brochures | ||||
QuantumX - Brochure | English | |||
QuantumX - Brochure (US-Version) | English (US) | |||
QuantumX - Broschüre | German | |||
QuantumX - Folheto | Portuguese | |||
QuantumX - ブローシャー | Japanese | |||
QuantumX - 小冊 | Chinese | |||
Operating Manuals | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
QuantumX - Bedienungsanleitung | German | |||
QuantumX - Operating Manual | English | |||
QuantumX - 操作說明 | Chinese | |||
QuantumX - 設置マニュアル | Japanese | |||
QuantumX CANape Driver - Operating Manual | English, German | |||
QuantumX CANbus - Operating Manual | English, German | |||
QuantumX MX403B / MX809B - Operating Manual | French, German, English | |||
Accessories | ||||
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet | English | |||
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt | German | |||
QuantumX 1-CON-A1018 - Mounting Instruction | English, German | |||
QuantumX BPX001/BPX002/BPX003 Backplane - Information | English, German | |||
QuantumX BPX002-SIDE Desktop-Kit – Information | English, German | |||
QuantumX case clips (CASECLIP) - Istruzioni di montaggio | Italian | |||
QuantumX case clips (CASECLIP) - Mounting Instructions | English | |||
Driver | ||||
HBM CANape Driver 32-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0. Date: 06/2018
|
Version: 4.1.5
|
Size: 11 MB
| Multilanguage | |||
HBM CANape Driver 64-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0. Date: 01/2021
|
Version: 4.1.6
|
Size: 12 MB
| Multilanguage | |||
HBM Common API 6.2
The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus. The download includes the free of charge API as well as documentation and example programs in C#. Date: 01/2022
|
Version: 6.2
|
Size: 28 MB
| Multilanguage | |||
HBM DIAdem Driver
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 05/2020
|
Version: 1.2.1
|
Size: 66 MB
| German | |||
HBM LabVIEW Driver 32-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
HBM LabVIEW Driver 64-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
Safety Instructions | ||||
QuantumX - ITC-K1000, ITC-U1001 Safety Instructions | English, German, French | |||
Certificates | ||||
QuantumX MX809B - Sample Calibration Certificate | English, German | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
QuantumX - EU Declaration of Conformity | Multilanguage | |||
QuantumX - Product Type Pattern Approval Russia 2012 | Russian | |||
QuantumX - Product-Type Pattern Approval Russia 2017 | Russian | |||
QuantumX MX809B - EU Declaration of Conformity | Multilanguage | |||
Firmware | ||||
MX/CX-Module (B version and older)
Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R). Necessary tools: MX Assistant or catman Easy/AP Date: 07/2023
|
Version: 4.46.16.0
|
Size: 14 MB
| Multilanguage | |||
Software | ||||
catman Easy / AP / PostProcess
Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder. Date: 09/2023
|
Version: 5.6.2
|
Size: 473 MB
| Multilanguage | |||
HBM Device Manager
The HBM Device Manager is a service tool to scan the network for available HBM devices. Date: 12/2019
|
Version: 2.0
|
Size: 7 MB
| Multilanguage | |||
PROFINET GSDML File
GSDML file and picture for QuantumX / SomatXR CX27C Gateway Date: 06/2018 | Version: V2.33 | Size: 5 KB | Multilanguage | |||
QuantumX / SomatXR System Package
Hint: Please unzip the package and then execute “start.exe” to install: • MX Assistant • HBM Device Manager • All manuals, datasheets, step files, online help files, leaflets, etc. Date: 07/2023
|
Version: 4.14.1
|
Size: 609 MB
| Multilanguage | |||
Tech Notes | ||||
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing
This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks
This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations. | Multilanguage | |||
TECH NOTE - QuantumX and catman AP for electrical power analysis
This TECH NOTE deals with data acquisition in mainly the electrical world with constant or alternating voltage and current and its calculation to electrical power. | English | |||
TECH NOTE: Using WLAN in large scale measurement and telemetry applications
This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications. | English | |||