T12HT Torque Transducer for Very High Torque Values up to 1.5 MN·m

When it comes to high capacity torque application, the T12HT torque sensor is the natural choice to improve the productivity and efficiency of your application with its high precision. The wireless transmission of power supply and of the measurement signal enables a service-free operation, while the integrated electronics with high bandwidth brings about the fast measurement results.

The T12HT torque sensor is the ideal solution for onshore and offshore power generation, for test benches in the energy industry, for a ship’s main engines, and for calibration purposes.

The nominal (rated) torque values range from 500 kN·m to 1.5 MN·m, the maximum permissible rotational speed is 1,000 rpm. An integrated magnetic rotational speed measuring system is also available.

  • HBM accuracy class: 0.1
  • Bandwidth: 6 kHz (-3 dB)
  • Nominal range: 500 kN·m; 800 kN·m; 1.5 MN·m

Precise

  • High measurement accuracy and linearity with low hysteresis of 0,05%
  • Temperature stability with TC0 of 0.05%/10K
  • High bandwidth up to 6 kHz

Improved productivity and efficiency of your application

Rugged

  • Nominal (rated) torque: 500 kN·m; 800 kN·m; 1.5 MN·m
  • Nominal (rated) rotational speed: 1,000 rpm
  • High stability, even with temperature changes

Long-term stability even in the MNm range

Reliable

  • In-house calibration traceable back to German National Standard 
  • 100% maintenance-free and friction-free, without bearings or slip rings
  • Long service life

Reduction of down time resulting in effective cost savings

Request your data sheet by using the form below. 

Related Products

T40MAR certified transducer for determining the load signal
T40MAR is the torque transducer for reliable acquisition and control of the load signal on ships.
T40FH Torque Sensor For Extremely High Torque
The T40FH digital torque flange for high torque up to 300 kN·m
Electrical Machine & Powertrain Testing
HBM eDrive testing consists of two components – the power analyzer and DAQ system which are used to test electrical drives.
catman DAQ Software
catman DAQ (data acquisition) software allows for data visualization, automation and storage even during the measurement.
Contact us Please send a message and a representative will contact you shortly.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response