T40MS for High-Speed Torque Measurement up to 30,000 Rpm T40MS for High-Speed Torque Measurement up to 30,000 Rpm | HBM

T40MS Torque Flange: Small, Compact, and Short – Ideal for High Rotational Speed of up to 30,000 rpm

The T40MS torque transducer is a space and cost-saving solution for applications with a high rotational speed of up to 30,000 rpm. It is characterized by its very compact, short, and mass-optimized design and covers the available nominal torques with only one measuring body size. This significantly simplifies its handling in the application. The proven in use T40 electronics deliver the usual high precision, making the sensor, in combination with its other properties, ideally suited for tests in which high rotational speeds and robustness are required, such as fully electric drives, transmission test benches, as well as test benches for helicopter components and adjustable actuators, etc.

  • HBM accuracy class: 0.05
  • Rotational speed:  up to 30,000 rpm
  • Nominal (rated) torque: 200 Nm, 500 Nm, 1 kNm, and 2 kNm

Precise

  • Excellent linearity including hysteresis of only 0.03%
  • High accuracy and stability due to its ratiometric method of measurement
  • Very good repeatability for reproducible measurements

A cost-effective and powerful torque transducer that has been optimized specifically for high-speed applications

Reliable

  • Formula 1 tested and approved design
  • High resistance to rotational acceleration and vibration
  • Digital transmission method, including error detection, ensures interference-proof data transmission without loss of accuracy

Reliable measurement data and robustness even under difficult high-speed ambient conditions

Flexible

  • Stud bolt or threaded – flange mounting 
  • Analog and digital interfaces for easy integration with different test bench systems
  • Optional: Robust magnetic rotational speed measuring system with reference pulse for acquiring the absolute rotor position 

Maximum flexibility due to one rotor size for all available measuring ranges

3D CAD Files for T40MS