Maximum Safety for Testing Battery Packs

The global mega trend in electrifying tools, machines and vehicles leads to a huge demand in developing new products like drives, semiconductors, energy storage, cabling and infrastructure. Rechargeable lithium based batteries, power packs or energy storage modules need to be approved and certified according to IEC and UL standards and tested in its function together with the overall product or vehicle

To face this demand QuantumX data acquisition system is the first choice in getting reliable measurement results in a safe way, when testing big battery packs or complete drivetrains in lab or in mobile use. 

Apart from high-quality and safe inputs for voltage, current and temperature measurement, QuantumX is freely scalable solving even challenging projects with additional physical parameters like strain (optical, electrical), weight, digital bus communication via CAN/xCP with Battery Management System (BMS) or Charging Stations.


Benefits of the QuantumX Data Acquisition System

Reliable and Safe

  • Highly accurate (noise robust)
  • Fully isolated (high CMRR)
  • Maximum safety (contact safe, shock and fire proof plugging)
  • VDE proven safety

Easy to Results

  • Distributable and short sensor line
  • Ethernet connection to any PC
  • Easy to use software catman
  • Visual Studio and LabVIEW™ driver
  • Real-time integration via EtherCAT 

Modular and Extentible

  • Single module or chassis system
  • Freely scalable system
  • All necessary input and outputs

The Most Flexible Tool for Your Test and Measurement Tasks

From a few to hundreds of channels: the universal DAQ solution QantumX is freely scalable, can work PC-tethered, integrated or as stand-alone solution. It can control loads via digital or voltage output. All relevant signals can be acquired parallel and time synchronous in a safe way:

  • Voltage range from 5 to 1500 V (transient robust)
  • Current from mA to hundreds of A via current transducers
  • Temperatures with thermocouple type K, J, T, E, N
  • Strain, force or load by strain gages in bridge configuration or optical
  • CAN bus signals

The powerful software catman with its scripting engine can do additional analysis like power or efficiency of certain load cases. 

Examples of Test Cases

  • Long term measurement for durability or life time analysis (cycle simulation, power cycling, charge and discharge rate, self-discharge, fast charge)
  • Ambient influences (temperature)
  • Test of loading station
  • Overall system test in complete drivetrain including electric drive and simulated conditions (functionality, performance, efficiency, range, reverse load feedback)
  • Misuse (overload, short-circuit, overheat, mechanical load, defect)
  • Test of battery management (overload protection)
Contact us Please send a message and a representative will contact you shortly.