New FS62 weldable optical strain sensor for easy installation on steel

  • Robust and simple-to-install sensors that can measure strain on steel structures straightaway
  • Easy installation with portable welding machines
  • Also for application on slightly curved surfaces

HBM FiberSensing has redesigned its compact FS62 optical weldable strain sensor. This compact sensor is designed with a stainless-steel cover sheet which allows it to be spot-welded to steel structures and materials. It is now available in a new version (2.0) suited to be welded with low-power portable welding devices.

The newly launched version of the FS62 optical weldable strain sensor can be spot-welded more easily and without compromising measurements using a larger number of portable welding machines. By reducing the power needed for the welding process, installation becomes less challenging, i.e., requiring no previous sensor welding experience. With a thinner cross section and reduced rigidity, the FS62 sensor is now more flexible, meaning it can now also be applied on slightly curved surfaces and not only to flat ones.

Extra resistance and durability

FS62 optical weldable strain sensors were also redesigned to bear no pre-tension on the Fiber Bragg Gratings (FBG) in order to increase their robustness and fatigue resistance; as the fiber is no longer always under tension, the levels of effort on the fiber are smaller when traction is applied.  Their traditional resistance has been kept with the use of armored cables to withstand harsh operating conditions found in field installations.

Moreover, installation without the use of adhesives allows these sensors to endure long-term attachments and ensures an extended service life. The FS62 sensor is recommended for field installation in, for example, pipelines, heavy duty metallic structures (cranes, turbines, generators), wind turbine structures, railways, bridges and all other steel structures that require strain measurements.

Compatible with most optical interrogators

The FS62 sensors are compatible with most common optical interrogators and are suitable for remote sensing, making it possible to install them far away from the data acquisition device.

This sensor, in particular, uses 9 μm core fiber and high reflectivity gratings making it suitable for use in cases of very long distances between the interrogator and the sensors network and compatible with standard telecommunication fiber for signal transmission. Compatible with other sensors from the FS line, FS62 optical weldable sensors can also be assembled in array (K-SYS-FSA) using a single optical fiber.

Related Products

FS62: Optical Strain Sensors
Optical strain sensors based on Fiber Bragg Grating technology for structural health monitoring and testing in laboratory applications.