Monitoring Solutions for Civil Engineering Monitoring Solutions for Civil Engineering | HBM

Gaining Real Insight into a Structure's Health

Civil engineering structures are withstanding an exponential increase of applied loads, impacts and environmental burdens. The assessment of the resulting structural behavior is becoming mandatory so that faults can be detected in the early stages and safety is guaranteed.

Visual inspections do not give enough information to extend the structure's lifetime, but by monitoring the structural health, any anomalies can be detected in time. This will optimize maintenance and reduce operating costs.

Monitor your entire structure's life-cycle – from its design, construction, and operation to its rehabilitation or end-of-service life using HBM turnkey solutions for:

  • Material testing and load assessment
  • Strain and temperature distribution 
  • Convergences and vibration estimation
  • Displacements, deflections, and rotation measurements
  • Continuous monitoring 

Benefits of Monitoring your Structure

Extension of Service Life

Short- or long-term monitoring of the structures' behavior and integrity can extend their lifetime operation past their design life, resulting in huge savings.

Reduction of Operation Risk

Early detection of damage leads to prevention of critical assets and structural faults, reducing intervention times and repair costs.

Design Validation

Instrumentation of structures during construction can be a valuable tool to validate sophisticated construction methods and new materials.


Building the Right Monitoring System with HBM

HBM offers turnkey monitoring solutions that can be assembled and adapted to almost any structure monitoring requirements. These can include both the design and production of electric and/or optical strain gauges, sensors, data acquisition systems and software, as well as installation support and data analysis services.*

HBM's team of skilled and certified Project Engineers provides professional on-site installation of sensors and support throughout the instrumentation in any environment. No measurement skills or previous installation experience required. For projects that involve large sensing networks, HBM may also rely on the expertise of qualified partners to integrate its solutions.

*available services according to country

HBM's off-the-shelf products are based on either electrical or optical (Fiber Bragg Grating) technologies and can be tailored to meet customers’ requirements regarding short- or long-term measurements, load tests or continuous monitoring.

In addition, hybrid solutions of electrical strain gauges and optical instruments may be specifically configured to meet the guidelines of most applications. With the capability of employing multiple technologies into true hybrid systems on the same interface, HBM has the solution that best fits your needs. 

HBM's monitoring technologies and systems help you identify mechanical stress on the structure at an early stage and plan maintenance actions ahead of time, hence minimizing downtimes and maximizing structures' service life.

With more than 65 years of know-how and expertise in strain measurements and ESA (Experimental Stress Analysis), HBM can refer to a growing number of application references involving major players.

Critical Data Instantly Available via the Cloud

HBM cloud-based structural health monitoring package ensures access to data that is relevant to the structural health of infrastructures—such as bridges or tunnels—via the Internet at any time.

With the Cloud solution, users do not have to set up their own server for data storage and analysis. HBM uses the renowned Microsoft Azure platform to ensure that the most stringent standards for data security are met, including those under European law.


Read our White Paper on Structural Monitoring

"The last few decades have seen an amazing boost in the number of existing civil-engineering structures as well as in the resistance that is required of them.(...) As these structures need to withstand the exponential increase of applied loads, impacts or environmental burdens, the assessment of the resulting structural behavior is becoming mandatory so that faults can be detected in the early stages and safety is guaranteed."  Read full article available below:

Title / DescriptionLanguage
Download: Technical Article / White Paper
Optimizing Structures with Continuous Monitoring Systems English

Applications and References

  

BRIDGE MONITORING

  • Bridge design validation

  • Bridge load assessment

  • Bridge short-term monitoring during construction

  • Bridge long-term structural health monitoring

Our Experience

Supply of FBG accelerometers for structural monitoring system

Supply of complete optical measurement system for SHM

Supply of FBG accelerometers for prediction of bridge cable vibrations

Implementation of optical SHM system for long-term monitoring

  

TUNNEL MONITORING

  • Tunnel design validation

  • Tunnel convergence assessment

  • Tunnel short-term monitoring during construction

  • Tunnel long-term structural health monitoring

  

OTHER STRUCTURES

  • High-pressure water pipes

  • Adduction pipelines

  • Buildings

  • Roads


Recommended for you

Get free SHM consultancy!

Please click here to contact our technical engineers.