SomatXR CX22B-R – Ultra-Ruggedized Data Recorder for Interactive Vehicle Testing

The ultra-ruggedized SomatXR CX22B-R data recorder is intended for use in harsh environments and reliably stores measured data in applications such as vehicle tests. The recorder records data from other SomatXR modules using an Ethernet connection. At the same time, FireWire allows its use as a gateway for direct data transmission to the PC. Both centralized and distributed measurement systems can thus be implemented.

Measured data is acquired with pre-installed catman measurement software and stored in .bin format. Conversion to other formats is easy. The convenient catman software solution can be tailored to suit your needs and provides extensive functions for analysis in the field to enable measured data to be visualized, analyzed, and stored.

  • Storage capacity: 180 GB
  • Degrees of protection: IP65 / IP67
  • Signal interfaces: USB, Ethernet, FireWire
  • Data format: .bin

Ultra-rugged

  • Waterproof and dustproof (IP65 and IP67)
  • Extended temperature range (-40 °C to +80 °C), dew-resistant
  • Highly resistant to shock and vibration
  • Integrated uninterruptible power supply (UPS) for fail-safe operation in the vehicle

 

Universal use

Flexible

  • Can be used as a data recorder and a gateway
  • Module connection through FireWire or Ethernet
  • Open Windows platform
  • .bin data format including converter to other formats

 

Implementation of distributed or centralized measurement systems

User-friendly

  • Straightforward configuration and analysis of measured data, with pre-installed catman DAQ software
  • Integrated WLAN module for wireless communication

 

Convenient data analysis provides fast results

Product Literature

Title / Description Language
Data Sheets
English
German
Brochures
Portuguese
English (US)
German
Japanese
English
Mounting Instructions
German
English
Operating Manuals
English
English
English
German
Quick Start Guides
German, English
German, English
Accessories
English
German
English
English
English, German
English
English, German
English
German
Driver

Only available in German language

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit).

Please see the Release Note for further details and requirements.

Date: 06/2018  |  Version: 1.0.0  |  Size: 67 MB
Related Documents:

Multilanguage

The HBM common API enables users to develop their own PC software application using Microsoft Visual Studio, to integrate HBM DAQ systems QuantumX, SomatXR, PMX and MGCplus.
The download includes the API as well as documentation and examples.

Date: 03/2016  |  Version: 3.1  |  Size: 12 MB
Related Documents:

Multilanguage

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW.
Please see the Release Notes for futher details and requirements.

Date: 01/2017  |  Version: 3.0  |  Size: 11 MB
Related Documents:

Multilanguage

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW.
Please see the Release Notes for futher details and requirements.

Date: 01/2017  |  Version: 3.0  |  Size: 12 MB
Related Documents:

Multilanguage
Safety Instructions
English, German
Declaration of Conformity
Multilanguage
Multilanguage
Multilanguage
Firmware

If currently using CX23-R Firmware v1.6.2 or earlier, please note that before upgrading to this firmware package it is REQUIRED to upgrade to version 1.6.3 first, which you can find in the archive.

Date: 06/2018  |  Version: 2.4.0.4562  |  Size: 63 MB
Related Documents:

Multilanguage

Modules: all MX modules like MX840B, MX840B-R, …, CX27B (but not for CX27C)

Necessary tools: MX Assistant or catman Easy

 

Date: 06/2018  |  Version: 4.12.20  |  Size: 13 MB
Related Documents:

Multilanguage

Firmware for QuantumX Data Recorder

Date: 03/2017  |  Size: 172 KB
Related Documents:

Multilanguage
Software

Software for data acquisition, visualization, analysis and reporting of measurement data.

Date: 06/2018  |  Version: 5.2.2  |  Size: 319 MB
Related Documents:

Multilanguage

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 03/2016  |  Version: 1.0  |  Size: 6 MB
Related Documents:

Multilanguage

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape.

Date: 06/2018  |  Version: 4.1.5  |  Size: 11 MB
Related Documents:

Multilanguage

Hint: Please unzip the package and then start installation of:

  • MX Assistant
  • HBM Device Manager
  • FireWire Driver
  • All manuals, datasheets, online help files, leaflets, etc.

Date: 05/2017  |  Version: 4.61  |  Size: 410 MB
Related Documents:

Multilanguage

The XR Download Manager is a stand alone Windows application which allows you to download, open, extract, or delete SIE files from a eDAQXR or SomatXR CX23-R or from your PC.

Date: 06/2018  |  Version: 1.2.2  |  Size: 1 MB

Multilanguage

The SomatXR Emulator is a stand alone Windows application which enables emulation of a CX23-R web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real CX23-R to be used in real production environment testing.

Date: 06/2018  |  Version: 2.4.0  |  Size: 19 MB

Multilanguage
HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response