SomatXR CX22B-R-W Data Recorder SomatXR CX22B-R-W Data Recorder | HBM

SomatXR CX22B-R-W – Mobile Rugged Data Acquisition

The ultra-ruggedized SomatXR series and its CX22B-R-W data recorder are the perfect solution for use in harsh environments.

Using pre-installed catman data acquisition software, all acquired data is stored in a robust and reliable binary format on the internal 180 GB data storage. All metadata documenting the overall setup and test configuration is automatically saved, so you can quickly trace test results and make comparisons across multiple tests. catman provides extensive online processing functionality and executes script-based automated tests in the field.

CX22B-R-W allows you to interactively operate your testing jobs, review and visually inspect the recorded data, and draw conclusions by generating the report in the field. Gaining wider insights will boost your test productivity and requires fewer repetitions of tests.

For 24/7 long-term monitoring jobs you can also set up the CX22B-R-W operating in unattended black box recording mode supported by different data recording modes (toggle data rate for certain events), linked to the cloud with extra data storage, streamed data, notifications (alarming) and remote operation.

Mixed-Signal Measurements for Maximum Flexibility

SomatXR helps you to accomplish validation tasks by acquiring accurate mixed-signal measurements, fully time-synchronized, and at your preferred data rate. This allows an analysis of data from different sources to verify physical behaviour according to design specifications in your product design cycle such as vehicle tests.

Possible connections by types of different input modules:

  • force and strain gauges in all configurations
  • acceleration and microphones (IEPE, MEMS)
  • voltage inputs
  • current sensors
  • displacement (inductive, potentiometer)
  • temperature (thermocouple, RTD, NTC, PTC)
  • rotational speed (encoders, pick-ups)
  • vehicle bus traffic (CAN FD, MVB) and direct ECU access by xCP
  • kinematics and position sensors (GPS/GNSS/IMU)
  • video
  • many more

SomatXR is the reference when it comes to working in harsh environments, offering numerous advantages such as

  • positioning as a centralized or distributed system
  • modular flexibility
  • easy data transfer
  • module integration via EtherCAT or xCP-over-Ethernet into MCD tools by CX27C-R
  • the "plug-and-measure" setup

Benefits

Flexible

  • Mixed-signal acquisition: mechanical, temperature, electric, vehicle bus, kinematics and position, camera, etc.
  • Unattended logger or interactive testing with live visualization and analysis
  • Truly modular: distributed or centralized setups towards high channel counts
  • Integration in real-time or into MCD tools via CX27C

 

Versatile use

Extremely Rugged

  • MIL-graded shock and vibration proof installation in most extreme environments
  • Ruggedized overall design, water- and dust-proof (IP65 / IP67), 10,000 plug cycles
  • Extended temperature range (-40 °C to +80 °C), dew-resistant
  • Extremely robust data format (export to other formats)

 

Reliable usage in the field

Quick and Easy

  • No programming, straightforward setup by sensor database or Excel™ import
  • Tailor your visualization and operation interface to allow touch operation
  • Get signal insights into your traceable test data during testing
  • Digital IO for trigger and alarms

 

Efficient workflow


Typical Applications

Agricultural and Construction Machinery

  • Structural load and use case data collection
  • Complete vehicle testing and cloud integration
  • Ultra-robust by design and high plug cycles
  • CAN J1939 Support

Automotive

  • Road Load Data Acquisition (RLDA)
  • Vehicle dynamics and performance testing
  • CAN FD and xCP-on-CAN support
  • Integrate via xCP-on-Ethernet into any MCD tool

Railway Monitoring and Testing

  • Homologation and acceptance test runs
  • On-board infrastructure monitoring
  • ISO EN 45545 verified modules (fire safety)
  • Long-distance distributed measurements by optical Ethernet

Aerospace & Defense

  • In-flight testing (gearbox, structure, dynamics)
  • Rotor-blade testing
  • Support of ARINC and MIL-STD busses in catman
  • Ultra-robust by design and high plug cycles
Download the CAD step files for this product
SomatXR CX22B-R-W CAD step files
SomatXR CX22B-R-W Accessories CAD step files

Product Literature

Title / DescriptionLanguage
Data Sheets
CX22B-R - Data sheet English
CX22B-R - Datenblatt German
Brochures
SomatXR - Brochure English
SomatXR - Broschüre German
Operating Manuals
CX22B-R - Bedienungsanleitung German
CX22B-R - User Manual English
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
SomatXR MX Modules - User Manual English
SomatXR MX Modules - 取扱説明書 Japanese
SomatXR MX Modules - 操作說明 Chinese
SomatXR MX-Module - Bedienungsanleitung German
Quick Start Guides
SomatXR Rugged DAQ - Quick Start Guide English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
SomatXR - AC/DC Adapter 120 W - Data Sheet English
SomatXR - Ethernet Extension Adapter - Mounting Instructions English
SomatXR - Mounting Brackets for single units - Mounting Instructions English, German
SomatXR - Mounting Brackets for stacked units (Casemount2/3) - Mounting Instructions English
SomatXR - Power Plug (ODU, 4-pin, push-pull) - Mounting Instructions English, German
SomatXR - Universal Mounting Fixture (Casemount-UMB) - Data Sheet English
SomatXR Accessories - Data Sheet English
SomatXR Zubehör - Datenblatt German
Driver
HBM CANape Driver 32-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0.

Date: 06/2018  |  Version: 4.1.5  |  Size: 11 MB
Related Documents: Release Notes

Multilanguage
HBM CANape Driver 64-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0.

Date: 01/2021  |  Version: 4.1.6  |  Size: 12 MB
Related Documents: Release Notes

Multilanguage
HBM Common API 6.3

The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus.

The download includes the free of charge API as well as documentation and example programs in C#.

Date: 05/2024  |  Version: 6.3  |  Size: 29 MB
Related Documents: Release Notes

Multilanguage
HBM DIAdem Driver

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 03/2024  |  Version: 1.4.0  |  Size: 67 MB
Related Documents: Release Notes

Multilanguage
HBM LabVIEW Driver 32-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

Multilanguage
HBM LabVIEW Driver 64-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

Multilanguage
Safety Instructions
SomatXR - Safety Information English, German
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
CX22B(-R)-W - EU Declaration of Conformity Multilanguage
Software
catman Easy / AP / PostProcess

Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder.

Date: 03/2025  |  Version: 5.6.4  |  Size: 484 MB
Related Documents:

Multilanguage
HBM Device Manager

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 12/2019  |  Version: 2.0  |  Size: 7 MB
Related Documents: Release Notes

Multilanguage
QuantumX / SomatXR System Package

Hint: Please unzip the package and then execute “start.exe” to install:

• MX Assistant

• HBM Device Manager

• All manuals, datasheets, step files, online help files, leaflets, etc.

Date: 07/2023  |  Version: 4.14.1  |  Size: 609 MB
Related Documents: Release Notes EN
Release Notes DE

Multilanguage
Tech Notes
Integrating Kistler RoaDyn® Wheel Force Transducers into QuantumX / SomatXR Data Recorder

This Tech Note describes how to connect and acquire data from RoaDyn / KiRoad Performance with the central Data Recorder CX22B from the QuantumX or SomatXR series.

English
SomatXR - Tech Notes English
HBMshop See prices, availability and get an instant quote.