SomatXR MX590B-R Measuring Amplifier With Pressure Sensors SomatXR MX590B-R Measuring Amplifier With Pressure Sensors | HBM

SomatXR MX590B-R: Extremely Rugged Measuring Amplifier With Integrated Pressure Sensors

Even the most successful products come to the end of their life! The SomatXR MX590B-R is being discontinued. However, we can still repair it, calibrate it and provide software support until further notice.

The SomatXR MX590B-R measuring amplifier has integrated, low-pressure sensors. Up to five sensors are available per module to enable various pressure measurements (of gases and liquids) to be taken in parallel such as to synchronously acquire the pressure characteristics of exhaust gas and engine oil. Typical applications are engine or transmission test rigs. The SomatXR MX590B-R can be configured individually. The pressure range per channel can be selected among nine ranges, depending on the application. Taking measurements synchronously with other inputs, such as temperature, is also possible.

  • Resolution: 24 bit AD, up to 40 kS/s, 7 kHz bandwidth
  • Degree of protection: IP65/IP67
  • Up to five integrated pressure sensors

Rugged

  • Temperature range: -40 to +80 °C (immune to water condensation)
  • IP65/IP67 degrees of protection (dust and water)
  • Vibration-proof up to minimum 5 g
  • Shock-proof up to 35 g

 

Precise measurement results in harsh (test-bench) environments

Individual configuration

  • The pressure range per channel can be selected from nine ranges. Five channels per module are available in total
  • Relative or absolute pressure up to 25 bar can be measured
  • Sample rate and filter can be individually set for each channel

 

Select the pressure range suitable for your application

Easy to integrate

  • Easy and fast sensor identification (colored rings, optionally: TEDS)
  • Various connector options (couplings with different thread and hose connector options)
  • Calibration certificate stored in the module
  • Real-time integration through the QuantumX CX27 gateway module

 

Fast startup

Download the CAD step files for this product
SomatXR MX590B-R CAD step files
SomatXR MX590B-R Accessories CAD step files

Product Literature

Title / DescriptionLanguage
Data Sheets
SomatXR MX590B-R - Data sheet English
SomatXR MX590B-R - Datenblatt German
Brochures
SomatXR - Brochure English
SomatXR - Broschüre German
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
SomatXR MX Modules - User Manual English
SomatXR MX Modules - 取扱説明書 Japanese
SomatXR MX Modules - 操作說明 Chinese
SomatXR MX-Module - Bedienungsanleitung German
Quick Start Guides
SomatXR Rugged DAQ - Quick Start Guide English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
SomatXR - Coupling with TEDS - Information English, German
SomatXR - Ethernet Extension Adapter - Mounting Instructions English
SomatXR - Mounting Brackets for single units - Mounting Instructions English, German
SomatXR - Mounting Brackets for stacked units (Casemount2/3) - Mounting Instructions English
SomatXR - Power Plug (ODU, 4-pin, push-pull) - Mounting Instructions English, German
SomatXR - Universal Mounting Fixture (Casemount-UMB) - Data Sheet English
SomatXR Accessories - Data Sheet English
SomatXR Zubehör - Datenblatt German
Driver
HBM CANape Driver 32-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0.

Date: 06/2018  |  Version: 4.1.5  |  Size: 11 MB
Related Documents: Release Notes

Multilanguage
HBM CANape Driver 64-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0.

Date: 01/2021  |  Version: 4.1.6  |  Size: 12 MB
Related Documents: Release Notes

Multilanguage
HBM Common API 6.2

The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus.

The download includes the free of charge API as well as documentation and example programs in C#.

Date: 01/2022  |  Version: 6.2  |  Size: 28 MB
Related Documents: Release Notes

Multilanguage
HBM DIAdem Driver

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 03/2024  |  Version: 1.4.0  |  Size: 67 MB
Related Documents: Release Notes

Multilanguage
HBM LabVIEW Driver 32-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

Multilanguage
HBM LabVIEW Driver 64-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

Multilanguage
Safety Instructions
SomatXR - Safety Information English, German
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
MX590B-R - EU Declaration of Conformity Multilanguage
Firmware
MX/CX-Module (B version and older)

Modules: all B type modules like MX840B/-R, MX471B/-R, … and CX27B (not for CX22B/-R-W, CX27C or MX471C/-R).

Necessary tools: MX Assistant or catman Easy/AP

Date: 07/2023  |  Version: 4.46.16.0  |  Size: 14 MB
Related Documents: Release Notes EN
Release Notes DE

Multilanguage
Software
catman Easy / AP / PostProcess

Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder.

Date: 09/2023  |  Version: 5.6.2  |  Size: 473 MB
Related Documents: Release Notes

Multilanguage
HBM Device Manager

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 12/2019  |  Version: 2.0  |  Size: 7 MB
Related Documents: Release Notes

Multilanguage
QuantumX / SomatXR System Package

Hint: Please unzip the package and then execute “start.exe” to install:

• MX Assistant

• HBM Device Manager

• All manuals, datasheets, step files, online help files, leaflets, etc.

Date: 07/2023  |  Version: 4.14.1  |  Size: 609 MB
Related Documents: Release Notes EN
Release Notes DE

Multilanguage
Tech Notes
SomatXR - Tech Notes English

Related Products

HBMshop See prices, availability and get an instant quote.