P250 Ready-to-use Adhesive for Strain Gauge Installations P250 Ready-to-use Adhesive for Strain Gauge Installations | HBM

P250: Ready-to-use Adhesive for Strain Gauge Installations

The P250 is a ready-to-use phenolic resin based adhesive. It cures under heat and pressure. It is suitable for strain gauge installations for experimental tests and for transducer construction.

The P250-R is the phenolic resin for mixing the P250 adhesive. It only needs to be mixed with Ethanol (solvent) to make the adhesive ready for use. It also cures under heat and pressure.

P250 can produce thin adhesive layers and is applicable for b-stage layers. It can be used in a wide temperature range of -196°C to 250°C.

  • Easy handling (1-P250): integrated brush in the cap and direct application of the adhesive on the strain gauge
  • Wide temperature range: from -196°C up to 250°C
  • Available in two different variants: ready-to-use (P250) or as resin to be mixed (P250-R)
  • Hot curing adhesive: curing time of 4 hours at 140°C
  • Usable for high strain: 6%

 

Buy P250 ready-to-use strain gauge adhesive in our online shop. There are two types of packages available:

  • P250: 2 x 15 g:

          Buy Now

  • P250-R: 2 x 6 g (save DGR fee by ordering the P250-R):

          Buy Now

Both packages include the accessories required for strain gauge installation—PTFE foil, operating manual, funnel, nitrile rubber, temperature resistant polyimide tape, and brush integrated in cap.

Silicone Rubber

To cure the adhesive, it is necessary to apply pressure to the measuring point. Silicone mats are inserted to ensure that the pressure, which is applied with a pressure device, is distributed evenly.

These are included with the purchase of the adhesives and can be reordered. Strain gauges already coated with adhesive are delivered without silicone mats. These can be purchased separately.

Order Number: 1-SILICONERUBBER

P250 Product Downloads

Title / DescriptionLanguage
Data Sheets
Dehnungsmessstreifen - Katalog German
Strain Gauges - Catalogue English
Тензорезисторы - катало́г Russian
Operating Manuals
P250-R - User Manual English, German, French
Instructions for use
P250 - Instructions for use English, German, French
Safety Instructions
P250 - Safety instructions Multilanguage
P250-R - Safety instructions Multilanguage
Declaration of Conformity
Strain Gauges and Accessories - Statement of Compliance English
HBMshop See prices, availability and get an instant quote.