Real-time Analysis of Electric Drives

The HBM eDrive solution is a power analyzer with data acquisition capabilities that enables extensive analysis based on raw data. Space vectors, dq0 transformation and motor mapping are all possible in real-time.  Based on a scalable system from 3 to 21 power channels, other inputs such as temperature and CAN are also supported. System integration is easy with a software API and real-time data transfer using EtherCAT.

In this webinar you will learn:

  • How d, q-currents are computed and motor maps are created in real-time
  • How easy it is to analyze 6 phase machines, and understand the possibilities of creating your own formulas for real-time calculations
  • The possibilities to upscale a power analyzer from an entry level system for portable use to a rack mount systems with up to 6 torque / speed inputs

Date and Time:

May 22, 2018

1:00 PM CT / 2:00 PM ET

Presenter

Krista Tweed

Applications Engineer

Krista.Tweed@hbm.com

HBM Webinars

  • Free of charge - only your registration is needed
  • Easy to access with any web browser
  • 30 minutes of condensed measurement knowledge.

Register Now

Real-time Analysis of Electric Drives

Start your registration by entering your email address. Further details and comments can be added in the following step.