Special Strain Gauges for Temperatures up to 350 °C

  • HBM expands its range of strain gauges with the KFU series for temperatures up to 350 °C.
  • It is ideal, for instance, to measure strain in autoclaves or environments with steam.
  • It is shipped along with a 1 m long cable.

HBM Test and Measurement (HBM) expands its range of strain gauges with the KFU series, which can be used at extremely high temperatures up to +350 °C.

The KFU strain gauges are shipped with 1 m long cables and are protected against high temperatures. They are available in grid lengths of 2 mm and 5 mm as well as in different versions, such as linear, T (with two measuring grids) or R (with three measuring grids) rosettes, depending on the application’s requirements. Additionally, the KFU strain gauges are available with temperature responses matched to steel, austenitic steel, and aluminum.

For strain measurements in autoclaves or environments with steam

Typical applications include strain measurements in autoclaves or environments with steam. The strain gauges can be used at high temperatures for specified durations; at 350 °C they can be used for 72 hours or at 300 °C for 360 hours.

Go-ahead for cooperation with Kyowa Electronic Instruments

The series KFU strain gauges are the first products offered by HBM in collaboration with the Japanese manufacturer Kyowa Electronic Instruments, and HBM has added this series to its standard range of products. This cooperation of two technology leaders enabled HBM to complement its range of products with additional, fascinating sensors, such as those for very high temperatures, and offer these to clients in future.

Related Product

KFU Special Strain Gauges for High Temperatures Up
The strain gauges of the KFU series are proven specialists for applications where high temperatures up to 350°C may occur - even across several days.