arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All Analysis & Simulation Software See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management
null

RoHS 3 - A Safe and Compliant Choice with HBM Strain Gauge Accessories

In the EU Directive 2015/863, the RoHS standard (Restriction of Hazardous Substances) has found its third supplement. HBM assures full compatibility with RoHS 3 for affected strain gauge accessories, such as bonding materials or protective coatings. 

How Does RoHS 3 Affect Sensor and Transducer Suppliers?

Restriction of Hazardous Substances (RoHS) is an EU directive that limits the use of certain hazardous materials found in electronic or mechanical components. Sensor and transducer suppliers must cooperate with RoHS specifications for products to be made available on EU markets. These specifications have changed over the years with new and emerging materials requiring restriction for use in commercial applications. The original six substances that were controlled and restricted by RoHS were:
  • Cadmium (Cd);
  • Hexavalent Chromium (Cr VI);
  • Lead (Pb);
  • Mercury (Hg);
  • Polybrominated Biphenyls (PBB);
  • Polybrominated Diphenyl Ethers (PBDE).
Sensor and transducer suppliers that utilize these substances in the manufacture of mechanical or electronic components must ensure that their levels remain below 1000 ppm of the homogenous material in the product. This excludes mercury and lead, which are controlled at more stringent levels of below 100 ppm. RoHS 3 is an addition to the directive, adding four more restricted substances for sensor and transducer suppliers to limit in component applications:
  • Bis(2-Ethylhexyl) phthalate (DEHP);
  • Benzyl butyl phthalate (BBP);
  • Dibutyl phthalate (DBP);
  • Diisobutyl phthalate (DIBP);
Each of these plasticizers was added to the directive in 2015. They are subject to a grace period, to allow sensor and transducer suppliers time to comply with the new regulation. All EU monitoring and control equipment must keep component quantities of the above substances below 1000 ppm by 2021 to comply with RoHS 3.

HBM: RoHS 3 Compliant Sensor and Transducer Suppliers

HBM is a leading sensor and transducer supplier, with a global supply network of test and control equipment for a broad range of test bench applications. We provide a range of instrumentation for global markets, and are committed to complying with all certifications to ensure that all our products meet the highest possible safety standards. Unlike many other sensor and transducer suppliers, our entire range of strain gauges, covering agents, and bonding materials already comply with RoHS 3. Below is the full list of HBM products that fall under RoHS 3 specification, and meet its requirements well before the closing of the grace period:

  • ABM75;
  • AK22;
  • BCY01;
  • DAK2;
  • EP150(-GP);
  • EP310N;
  • P250;
  • FS01;
  • NG150;
  • PU140;
  • RMS1;
  • RMS1-Spray;
  • SG200;
  • SG250;
  • SL450;
  • X120;
  • X280;
  • X60;
  • Z70.

The only exceptions to these compliances are customer specific variants for bespoke applications, or uncommon circumstances when lead-based solder was required for the manufacturing process. HBM is committed to complying with future certifications today. For more information from sensor and transducer suppliers that are prepared for tomorrow’s regulations, please do not hesitate to contact us.

Related Products

No more result to load