Somat eDAQ and Somat eDAQXR Data Acquisition Systems: Rugged and Optimized for Mobile Testing
The eDAQ and eDAQXR are the perfect tools when testing any number of applications, including agriculture, construction, mining, automotive, recreational vehicles, military and much more.
The eDAQ is a layered system consisting of a base processor that can support up to 8 signal conditioning layers. The layer options are defined below, and the signals can include CAN, bridge, temperature, pulse, voltage and more. The eDAQXR is an upgraded processor for the eDAQ signal conditioning layers, which includes a web interface as modern graphical user interface. With the upgrade you also have the ability to use the SomatXR expansion modules, creating a powerful centralized data acquisition system that can also have distributed modules.
Last Time Buy
Please note: Due to the huge success of our eDAQ product series in the last months, we have decided to extend the lifetime of the main components until further notice. This extended selling period allows you to fulfil your requirements for the next few years and continue testing with your equipment. Click here for more details.
Furthermore, we will continue to support you as we have done in the past years.
- Calibration and technical support are offered at least until December 2030
- Repair services and accessories will be offered based on availability of parts but at least until December 2025 – and possibly even 5 years longer
If you are not an existing eDAQ user, we recommend that you check out SomatXR, our new modular ruggedized DAQ series.

eDAQXR Processor (EXRCPU)
New processor with web interface and the ability to connect SomatXR as measurement satellites:
- Memory options (SSD) up to 256GB
- 3x CAN and 1x GPS ports
- Supports up to 7 eDAQ signal conditioning layers (except ECOM)

eDAQ Processor (ECPU-PLUS-COM)
Legacy processor supporting TCE
- Memory options up to 256GB
- 3x CAN and 1x GPS ports
- Supports up to 8 eDAQ signal conditioning layers

eDAQ EHLS layer
16 channel high level analog layer
- Analog inputs up to 74.9 V
- Smart modules for strain gauge, thermocouple and CCLD / IEPE input
- Analog outputs

eDAQ EBRG layer
16 channel bridge layer
- Strain gauge (full, half and quarter bridge) inputs
- 350 Ohm and 120 Ohm version available
- Analog outputs
eDAQ EDIO layer
36 channel digital input / output layer
- Inputs for pulse counters, quadrature encoders, vehicle bus and GPS (vehicle bus and GPS not supported with EXRCPU)
- 24 channels for digital I/O, 12 channels for wide-range

eDAQ ENTB layer
32 channel non-isolated thermocouple layer
- Thermocouple inputs type K, E, J or T
- External cold junction box (universal or type specific) needed

When using the EXRCPU processor option, you can connect SomatXR modules as measuring satellites.

GNSS receiver
GPS receiver (EGPS-5HZ) for positioning, speed and time data with internal antenna, max. 5 Hz update rate and M8 connection.
Somat 15-Volt Power Supply

The Somat E-AC/15 Power Supply (1-E-AC/15-2) is designed to provide 15 volts DC from a standard 120-volt AC input to a SoMat eDAQ or eDAQlite system.

IEPE-Type Conditioning Module
Smart module to connect IEPE/CCLD based sensors to HLS layers.

Strain Conditioning Module
Smart module to connect full, half and quarter bridges to HLS layers.
Strain SMART Module – 350 Ohm Completion
Strain SMART Module – 120 Ohm Completion

Thermocouple Conditioning Module
Smart module to connect thermocouples to HLS layers.
Further Accessories
- Power supply cables and replacement batteries
- Sensor, system and extension cables
- Break-out and cold junction boxes
- Cases and tools
Videos
Overview on the eDAQXR hardware
Overview on the eDAQXR software
Converting your eDAQ to the eDAQXR
eDAQXR Networking Systems
Product Literature
| Title / Description | Language | Products | Language | Content Types |
|---|---|---|---|---|
| Data Sheets | ||||
| EBRG - Data Sheet | English | |||
| ECOM - Data Sheet | English | |||
| ECPU-PLUS - Data Sheet | English | |||
| EDIO - Data Sheet | English | |||
| EHLS - Data Sheet | English | |||
| EITB - Data Sheet | English | |||
| ENTB - Data Sheet | English | |||
| EXRCPU – Data Sheet | English | |||
| EXRCPU compatible layers and accessories | English | |||
| Operating Manuals | ||||
| eDAQ – User Manual | English | |||
| eDAQXR / eDAQXR-lite - User Manual | English | |||
| http control interface – User Manual | English | |||
| sie and libsie – User Manual | English | |||
| Quick Start Guides | ||||
| Axis Network Camera Devices - Quick Start Guide | English | |||
| eDAQXR - Quick Start Guide | English | |||
| Accessories | ||||
| CASEMOUNT-XR - Data Sheet | English | |||
| E-AC/15 – Data Sheet | English | |||
| Strain Smart Module SMSTRB – Data Sheet | English | |||
| Safety Instructions | ||||
| eDAQ / Somat eDAQ-lite - Safety Instructions | English | |||
| eDAQXR - Safety Instructions | English, German | |||
| Declaration of Conformity | ||||
| eDAQ - EU Declaration of Conformity | Multilanguage | |||
| Firmware | ||||
|
eDAQ / eDAQ-lite Firmware Package
Date: 02/2017 | Version: 3.24.A.658 | Size: 26 MB | Multilanguage | |||
|
eDAQXR Firmware Package
Designed to work with supported MX modules using MX firmware 4.12.32.0. Date: 12/2019
|
Version: 2.12.0
|
Size: 88 MB
| Multilanguage | |||
| Software | ||||
|
XR Emulator eDAQXR
The XR Emulator is a stand alone Windows application which enables emulation of a eDAQXR web interface environment without actual hardware. The primary purpose of this tool is for offline test setup configuration using virtual hardware which you specify. The associated setup files from the emulator can then be imported into a real eDAQXR to be used in real production environment testing. Date: 02/2024 | Version: 2.12.0.1 | Size: 47 MB | Multilanguage | |||
|
Somat eDAQ Connect
The Somat eDAQ Connect Android Application provides a basic command and control interface for the eDAQ, as well as live status information and live data displays. The app runs on Android OS platform version 4.0 or never. Date: 03/2016 | Version: 1.3 | Size: 6 MB | Multilanguage | |||
|
Somat InField
This is the latest and final version of Infield. Please note that previous versions of Infield are in the Download Archive below. Please check the version of Infield that your license is authorized for. If you download and install a newer version than your license is valid for your license will not work. Infield will only open as a basic viewer with none of the advanced features you may have purchased. If you do not know your authorized version please contact [email protected]. Date: 05/2012 | Version: 2.5.1 | Size: 29 MB | Multilanguage | |||
|
Somat InField mplot.dll
Updated dll to fix plotting issues inside Infield caused by recent Windows updates. Date: 08/2024 | Version: 3 | Size: 17 KB | Multilanguage | |||
|
Somat TCE
This firmware version is not compatible with an eDAQ Classic ECPU Processor. Date: 02/2017 | Version: 3.24.0.659 | Size: 5 MB | Multilanguage | |||
| Tech Notes | ||||
| eDAQXR / eDAQXR-lite - External Fuse Usage | English | |||