SP8 Load Cell for Multihead Combination Weighers SP8 Load Cell for Multihead Combination Weighers | HBM

SP8 Single-Point Load Cell: A Compact and Cost-Effective Solution for Multi-Head Combination Weighers

The SP8 single-point load cell has been optimized for utilization in dynamic weighing applications and, due to its compact design, can be integrated into every multi-head combination weigher. It facilitates easy mounting on the front face. The load cell is built for capacities ranging from 5 to 100 kg and provides precise results owing to its C3 accuracy class. The aluminum SP8 enables a shortened period for weighing with its minimal settling times, making it the optimal choice for filling applications of any kind.

  • Maximum capacities: 5 kg, 8 kg, 15 kg, 30 kg, 50 kg, and 100 kg
  • Accuracy class: C3
  • Degree of protection: IP67

HBMshop

Compact

  • 80 mm x 50 mm dimensions
  • Frontal mounting

Easy mounting facilitates replacement without operational standstill during repairs

Safe

  • It has a shielded connection cable.
  • It comes with IP67 dust and water protection.
  • It can perform off-center load compensation.
  • Precise results are ensured thanks to a low temperature sensitivity.

The results are reliable in industrial environments.

Cost-effective

  • Reliable and cost-effective
  • Weighing times are short owing to minimal settling times.

It is a cost-effective dynamic weighing solution.

SP8 CAD Step files

Download the CAD step files for this product
SP8 CAD step files
Title / DescriptionLanguage
Data Sheets
SP8... - Caractéristiques Technique French
SP8... - Data Sheet English
SP8... - Datenblatt German
Mounting Instructions
Single point load cells - Mounting instructions French, German, English
Declaration of Conformity
SP8 - EU Declaration of Conformity Multilanguage
HBMshop See prices, availability and get an instant quote.