Precise measurements in an exceptionally wide measuring range
The C15 Reference Force Transducer Allows Calibration with Capacities from 2.5 kN to 1 MN
The C15 reference force transducer is a robust (EMC-tested, rustproof, impact and vibration-tested) shear-force transducer with nominal (rated) measuring ranges between 2.5 kN and 1 MN. The C15 meets the requirements of accuracy class 00 per ISO376 in an exceptionally wide measuring range from 10% to 100% of the respective capacity.
Thanks to the sensor’s very high output signal – more than 4 mV/V, with the versions featuring capacities of 25 kN and higher – the full measuring range of the amplifier can be utilized. This guarantees a high resolution and an exceptional signal-to-noise ratio.
- Accuracy class to ISO376: 00
- HBM accuracy class: 0.02…0.05
- Nominal (rated) measuring range: 2.5 kN…1 MN
The sister model of the C15, the U15 reference force transducer, is ideal for reference force measurements with tensile and compressive forces.
Highest accuracy class
- Meets the requirements of class 00 per ISO 376 in an exceptionally wide measuring range between 10% and 100% of its capacity for compressive forces
- Eccentricity adjustment: Optimized accuracy even for measurements in different mounting positions or with eccentric force application
- Can be used as a reference transducer for compressive forces up to 1 MN
- Very high output signal of up to 4.5 mV/V; can be adjusted, on request, to 3 mV/V to make full use of the amplifier's input range
- Excellent signal-to-noise ratio
Individually configurable
- Numerous easy-to-order options, TEDS chip, double bridges, rated output adjustment
- Practical accessories available, thrust pieces per ISO376
- On request, we can perform measurement-chain calibrations
- HBM has suitable measuring amplifiers available that are ideally matched to the C15 in terms of the input range
Match the measurement system perfectly to the application – with well-engineered accessories, the right amplifiers, and calibration services
Robust and fast
- High rigidity, low deformation under load, and good dynamic behavior
- Robust due to the IP67 degree of protection and hermetic welding
- Low temperature coefficient of the zero signal and low sensitivity to temperature gradients
Reliably masters dynamic calibration tasks in and outside of the laboratory
Download the CAD step files for this product | ||
---|---|---|
C15 CAD step files | ||
C15 Accessories CAD step files |
Extensive range of accessories
- TEDS
- Thrust pieces per ISO 376
- Various connection cables in different, practical lengths and with plugs, soldered on for connection to the amplifier, on request
For more information please refer to the data sheet.
A complete measuring chain: Perfect precision for a perfect price.
The combination of the reference transducer U15 and the precision measuring amplifier module QuantumX MX238B results into an extremely cost-effective precision measuring chain. Thanks to the modular design of the QuantumX modules, you can also easily extend this measuring chain by a number of additional measuring variables, e.g. Temperature, voltage, angle of rotation.
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
C15 - Caractéristiques techniques | French | |||
C15 - Data Sheet | English | |||
C15 - Datenblatt | German | |||
C15 - Prospetto dati | Italian | |||
C15 - 數據表 | Chinese | |||
Operating Manuals | ||||
C15 - User Manual | English, German, French, Italian, Chinese | |||
Accessories | ||||
K-CAB-F (câble de liaison) - Caractéristiques techniques | French | |||
K-CAB-F (cable) - Data Sheet | English | |||
K-CAB-F (cavo di collegamento) - Prospetto dati | Italian | |||
K-CAB-F (Kabel) - Datenblatt | German | |||
K-CAB-F (电缆) - 数据表 | Chinese | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
U10M, U10S, U15, C10, C15 - EU Declaration of Conformity | Multilanguage | |||