arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All Analysis & Simulation Software See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

Precision in Weighing: The New PW15AHY Single Point Load Cell from HBM with a Ratio of Minimum Verification Interval of 25,000

  • Accuracy class C3 (multi-range), Y = 25,000
  • For maximum capacities between 10 and 100 kg
  • Degree of protection IP68/69k, metal encapsulation

HBM has expanded its portfolio of legal for trade load cells in the SP4 standard dimensions:  The new PW15AHY single point load cell has a ratio of minimum verification interval (Y) of up to 25,000 and allows weighing processes in the highest possible resolution.

The PW15AHY is typically implemented in automatic weighing systems in industrial settings, in shop-counter scales, or in other applications with a wide measuring range. The single point load cell possesses a stable measuring body made of stainless steel, a protection level of IP68/IP69k, as well as hermetic metal casing. This ensures reliable measurement results even under adverse conditions, or when the load cell is used in areas with constantly high levels of humidity. Like other HBM load cells, the PW15AHY relies on 6-wire technology, guaranteeing high signal stability.

Versatile and simple to integrate

PW15AHY is available with four maximum capacities (10, 20, 50 and 100 kg) and is designed in accordance with the industry-specific standard dimensions that significantly facilitate the integration into existing systems. The load cell is also available with a connector plug (PW15PHY).

Related Products

No more result to load