“With the new MXFS we are taking hybrid measurements to another level because we are combining optical and electrical technologies under the same platform, making them perfect partners”
– Cristina Barbosa, Product Manager Optical Technology at HBK
QuantumX MXFS: Integrating Optical and Electrical Measurements into One Reliable System
QuantumX MXFS makes optical measurements easy, flexible and competitive – according to your needs. It provides you with all the optical benefits of the BraggMETER technology: suitable for measuring large sensing networks composed of various types of sensors, high strain and high resistance to fatigue, reliable and high-quality long-distance measurements, reduced cost and many more.
With the new MXFS BraggMETER, up to 16 Fiber Bragg Grating sensors can be connected in series to each of the eight optical connectors – with parallel acquisition. The new fiber optic sensing device offers, therefore, an impressive number of 128 channels per module with simultaneous acquisition.
Your benefits are obvious: a cost reduction not only per measuring point but also for overall ownership.
Two operating modes can be selected by the user:
- Normal speed mode, with 100S/s acquisition rate, most suited for monitoring projects or thermal testing of components
- High speed mode, with 2000S/s acquisition rate, most suited for dynamic monitoring or experimental stress analysis
QuantumX MXFS allows for the integration of an impressive number of precise and stable optical fiber measurements. FBG sensors are easy to install, electromagnetically safe and can also be used in highly explosive atmospheres. Measurement of strain, temperature, acceleration, load and tilt are all possible. With the integration of MXFS, the accuracy and the possible range of applications for your measurements increase.
Questions or want a quote? Get in touch!

Easily combine Optical Technology with QuantumX DAQ
The new QuantumX MXFS BraggMETER module is both an optical interrogator and an integration toolkit for the reliable QuantumX DAQ system, popular for its flexibility, ease of use, modularity and precision. MXFS operates as single module or synchronized with other QuantumX modules.
Easy to set up a highly flexible and precise measurement chain, simply ‘Plug and Measure’, all the different sensors needed – electrical and optical. The powerful catman® software or any other software by modern API and LabVIEW drivers can be used for data analysis of all the different sensors used.
Combining these two strong players, data information is easily processed in one system.

Easy to integrate
- Scalable module of the reliable QuantumX DAQ system
- Simply 'Plug and Measure'
- Endless intelligent combinations for data acquisition

MXFS offers all the benefits of the QuantumX series such as easy handling and compatibility with catman software.
Flexible and efficient
- Single point measurements of large sensor networks
- Smart Peak Detection (SPD) at dynamic acquisition rate
- Two selectable acquisition modes (100 S/s / 2000 S/s)

MXFS offers a high sensor density and multifunctional use.
Resistant and stable
- Long-distance measurements, also in harsh environments
- Immunity to EM and RF interferences
- High strain and high resistance to fatigue without any zero drift

Accurate and precise measurements with FBG technology.
QuantumX MXFS – Main Applications

Civil Engineering
- Short or long-term monitoring of bridges, tunnels and high buildings
- Pipeline monitoring for structural integrity
- Onshore and offshore monitoring of flare towers and monopiles

Automotive
- Durability testing on chassis, wheels and doors with Mobile Road Load Data Acquisition (RLDA)
- Mechanical validation and testing on composite material components
- Thermal testing on electric drives, fuel cells, batteries, etc.

Wind
- Blade condition monitoring
- Onshore and offshore monitoring and testing of foundation and structure
- Integration in systems for Individual Pitch Control (IPC)
- Fatigue and durability testing

Railway
- Pantograph monitoring and testing
- Overhead line (OHL) and pantograph interaction control
- Vehicle validation and verification

Interested in Optical Technology? Sign up!
We keep you updated with news on HBM optical technology.
From Sensor to Software: the Optical Measurement Chain
HBK offers the complete product portfolio for your monitoring application: With newLight optical sensors, strain, temperature, acceleration, load and tilt measurements are possible. In addition, QuantumX MXFS is compatible with the powerful HBK catman software but also open to other software.
QuantumX MXFS: Full Power with catman
Like all QuantumX modules, MXFS is compatible with catman data acquisition software (DAQ) – version 5.4 or higher –, allowing for data visualization, analysis and storage during the measurement and subsequent reporting.
The software has an extensive range of functionality and is easy-to-use, even for users who are unfamiliar with the technology.
Using catman with MXFS as stand-alone or in a measurement chain that acquires data via different QuantumX modules, the software benefits your measurement in every way:
- Straightforward measurements of the optical and electrical signals under the same interface
- Data visualization on multiple pages, parallel measurement task recording, multiple exportable data formats, data saved locally or remotely
- Sensor configuration, data processing and report generation
The catman licence is already pre-installed on the module. Nevertheless, MXFS is open to any software by modern API and LabVIEW driver.

An Introduction to Optical Measurement Chains based on Fiber Bragg Gratings (FBG)
Free white paper
- How to choose the right components for your optical monitoring solution
- For which applications can FBG technology be used?
- How can a typical optical Fiber Bragg Grating (FBG) based measurement chain be designed easily?
QuantumX MXFS: the Optical Expertise Behind it
Did you already know that HBM has been developing optical interrogator systems since 2004?
Always trying to achieve the best possible results, our experts have regularly improved the interrogators over the past 16 years.
The transformation has not only made the interrogators smaller and and more lightweight but also significantly improved the devices' speed thus increasing both accuracey and the range of applications.
Don’t miss the evolution of the optical interrogators and see how QuantumX MXFS became what it is. Learn more


Going the Extra Mile: Supplementary Service and Support
Our service and support team will assist you in all issues regarding test and measurement applications. Our offer:
3D CAD files for QuantumX MXFS
| Download the CAD step files for this product | ||
|---|---|---|
| QuantumX MXFS CAD step files |
Product Literature
| Title / Description | Language | Products | Language | Content Types |
|---|---|---|---|---|
| Data Sheets | ||||
| QuantumX MXFS DI - Caractéristiques techniques | French | |||
| QuantumX MXFS DI - Data Sheet | English | |||
| QuantumX MXFS DI - Datenblatt | German | |||
| QuantumX MXFS DI - Hoja de características | Spanish | |||
| QuantumX MXFS DI - データシート | Japanese | |||
| QuantumX MXFS DI - 数据表 | Chinese | |||
| QuantumX MXFS SI - Caractéristiques techniques | French | |||
| QuantumX MXFS SI - Data Sheet | English | |||
| QuantumX MXFS SI - Datenblatt | German | |||
| QuantumX MXFS SI - Hoja de características | Spanish | |||
| QuantumX MXFS SI - データシート | Japanese | |||
| QuantumX MXFS SI - 數據表 | Chinese | |||
| Brochures | ||||
| Optical-Measurement-Solutions - Brochure | French | |||
| Optical-Measurement-Solutions - Flyer | English | |||
| Optical-Measurement-Solutions - Flyer | German | |||
| Optical-Measurement-Solutions - Folheto | Portuguese | |||
| Optical-Measurement-Solutions - Folleto | Spanish | |||
| Optical-Measurement-Solutions - Opuscolo | Italian | |||
| Optical-Measurement-Solutions - 브로셔 | Korean | |||
| Optical-Measurement-Solutions - 小冊 | Chinese | |||
| QuantumX - Brochure | English | |||
| QuantumX - Brochure (US-Version) | English (US) | |||
| QuantumX - Broschüre | German | |||
| QuantumX - Folheto | Portuguese | |||
| QuantumX - ブローシャー | Japanese | |||
| QuantumX - 小冊 | Chinese | |||
| QuantumX MXFS - Brochure | French | |||
| QuantumX MXFS - Flyer | German | |||
| QuantumX MXFS - Flyer | English | |||
| QuantumX MXFS - Folheto | Portuguese | |||
| QuantumX MXFS - Folleto | Spanish | |||
| QuantumX MXFS - Opuscolo | Italian | |||
| QuantumX MXFS - ブローシャー | Japanese | |||
| QuantumX MXFS - 小冊 | Chinese | |||
| Operating Manuals | ||||
| HBM Common API - User Manual | English | |||
| HBM LabVIEW Driver - User Manual | English | |||
| MXFS QuantumX BraggMETER Module - Bedienungsanleitung | German | |||
| MXFS QuantumX BraggMETER Module - Manual de empleo | Spanish | |||
| MXFS QuantumX BraggMETER Module - Manuel d'utilisation | French | |||
| MXFS QuantumX BraggMETER Module - User Manual | English | |||
| MXFS QuantumX BraggMETER Module - 取扱説明書 | Japanese | |||
| MXFS QuantumX BraggMETER Module - 操作說明 | Chinese | |||
| QuantumX - Bedienungsanleitung | German | |||
| QuantumX - Operating Manual | English | |||
| QuantumX - 操作說明 | Chinese | |||
| QuantumX - 設置マニュアル | Japanese | |||
| QuantumX CANape Driver - Operating Manual | English, German | |||
| QuantumX CANbus - Operating Manual | English, German | |||
| Accessories | ||||
| QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet | English | |||
| QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt | German | |||
| QuantumX BPX001/BPX002/BPX003 Backplane - Information | English, German | |||
| QuantumX BPX002-SIDE Desktop-Kit – Information | English, German | |||
| QuantumX case clips (CASECLIP) - Mounting Instructions | English | |||
| Driver | ||||
|
HBM CANape Driver 64-bit
The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 through 23.0. Date: 01/2021
|
Version: 4.1.6
|
Size: 12 MB
| Multilanguage | |||
|
HBM LabVIEW Driver 32-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
|
HBM LabVIEW Driver 64-bit
The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased. Date: 02/2021
|
Version: 4.0
|
Size: 24 MB
| Multilanguage | |||
| Safety Instructions | ||||
| MXFS - Safety Instructions | English, German, French | |||
| Declaration of Conformity | ||||
| 1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
| MXFS - CE Declaration of Conformity | Multilanguage | |||
| MXFS - UKCA Declaration of Conformity | Multilanguage | |||
| QuantumX - EU Declaration of Conformity | Multilanguage | |||
| QuantumX - Product Type Pattern Approval Russia 2012 | Russian | |||
| QuantumX - Product-Type Pattern Approval Russia 2017 | Russian | |||
| Software | ||||
|
HBM Device Manager
The HBM Device Manager is a service tool to scan the network for available HBM devices. Date: 12/2019
|
Version: 2.0
|
Size: 7 MB
| Multilanguage | |||
|
PROFINET GSDML File
GSDML file and picture for QuantumX / SomatXR CX27C Gateway Date: 06/2018 | Version: V2.33 | Size: 5 KB | Multilanguage | |||
| Tech Notes | ||||
|
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing
This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications. | Multilanguage | |||
|
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks
This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations. | Multilanguage | |||
|
TECH NOTE: Using WLAN in large scale measurement and telemetry applications
This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications. | English | |||