Upgrade your eDAQ-lite unit now to the NEW eDAQXR-lite and get a discount

eDAQ-lite has long been a standard in compact, mobile and rugged data acquisition. Take the next step now and exchange your eDAQ-lite for the next-generation eDAQXR-lite. Benefit from a Trade-In Discount! 

Reasons for Upgrading to eDAQXR-lite

New User Interface

  • Modern web application for parameterization and visualization
  • Browser-based software with import and export from Excel (no software installation required)
  • Easy-to-use

Higher Performance

  • Modern processor with optimized performance
  • Processor layer with integrated CAN and GPS interfaces
  • Different networking options

More Flexibility

  • eDAQXR-lite is fully compatible to eDAQXR
  • SomatXR modules can be used as distributed extensions
  • Support of up to 8 analog eDAQ-lite or eDAQXR-lite layers

How Do I Trade In?

Upgrade options

1. Processor only

  • Exchange your old CPU layer (and COM if available) to new processor layer with a discount of 10%
  • Leave analog layers as they are (old metal)
  • Optional: Add new eDAQXR-lite layers with a discount of 20%

2. Full

  • Exchange your old CPU layer (and COM if available) to new processor layer with a discount of 15%
  • Metal change and calibration on old analog layers with a discount of 15%
  • Optional: Add new eDAQXR-lite layers with a discount of 20 %

Further Reading

Introducing eDAQXR-lite
This webinar will introduce the new eDAQXR-lite and the latest updates on the eDAQXR.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response

HBMshop See prices, availability and get an instant quote.