Precise measurement results due to protected and premium strain gauge load cell technology
PW28 Single Point Load Cells for Precise Weighing of Masses from 5 kg to 75 kg
Owing to its ratio of minimum verification interval of up to 20,000, the PW28 single point load cell complies with the C3 multi-range, or, optionally, the even higher C4 MR accuracy class, providing extremely precise results. It is suitable for both static and dynamic applications due to its high stiffness. Stainless-steel housing and IP67 degree of protection permit reliable operation in industrial environments. All PW28 load cells, irrespective of their maximum capacity, feature integrated and encapsulated overload protection, ensuring stability against unexpected overload.
- Accuracy class: C3 MR, C4 MR in compliance with OIML R60
- Nominal (rated) measuring range: 5 kg to 75 kg
Precise
- Accurate weighing up to C3 multi-range / C4 multi-range accuracy class (in compliance with OIML R60)
- Precise results owing to the minimum verification interval ratio of up to 20,000
- High bending and torsional stiffness
- Off-center load compensation
Robust
- Stainless steel housing
- Resistant to humidity and dirt in industrial environments, due to the IP67 degree of protection (in compliance with EN 60 529)
- Integrated and encapsulated overload protection
Safe use in industrial environments owing to its high degree of protection and encapsulated overload protection
Variable
- Six different maximum capacities are available (5 kg, 10 kg, 20 kg, 30 kg, 50 kg, and 75 kg)
- The load cell is available as the standard version with a minimum verification interval ratio of up to 10,000 or, alternatively, as a version with 20,000
- The robust M12 connector plug allows for variable connection of different cables
Versatile in use due to six selectable maximum capacities and the possibility to connect different cables
CAD Drawings and CAD Models
Please click here to download CAD files
Please note: The CAD download is handled by a third-party company which requires a separate user registration.
Extensive Range of Accessories
An extensive range of accessories is available for the PW28:
- Cables of various lengths and types
- Standard and angled connector plugs
You will find more information in the data sheet.
Product literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
PW28 - Caractéristiques techniques | French | |||
PW28 - Data Sheet | English | |||
PW28 - Datenblatt | German | |||
Mounting Instructions | ||||
Single point load cells - Mounting instructions | French, German, English | |||
Operating Manuals | ||||
PW28 - Manual | English, German, French | |||
Safety Instructions | ||||
PW28 - Sicherheitshinweise Zone 2/22 | German | |||
Certificates | ||||
PW28 - OIML Certificate | English | |||
PW28 - Test Certificate | English | |||
Declaration of Conformity | ||||
PW28 - Declaration of Conformity | Multilanguage | |||
PW28 - EU Declaration of Conformity | Multilanguage | |||
Explosion Protection: Declaration of Conformity | ||||
ExGuide 18 ATEX 0002 X - EU Declaration of Conformity | English, German | |||