QuantumX MXFS Optical Interrogator QuantumX MXFS Optical Interrogator | HBM

QuantumX MXFS: Integrating Optical and Electrical Measurements into One Reliable System

QuantumX MXFS makes optical measurements easy, flexible and competitive – according to your needs. It provides you with all the optical benefits of the BraggMETER technology: suitable for measuring large sensing networks composed of various types of sensors, high strain and high resistance to fatigue, reliable and high-quality long-distance measurements, reduced cost and many more.

With the new MXFS BraggMETER, up to 16 Fiber Bragg Grating sensors can be connected in series to each of the eight optical connectors – with parallel acquisition. The new fiber optic sensing device offers, therefore, an impressive number of 128 channels per module with simultaneous acquisition.
Your benefits are obvious: a cost reduction not only per measuring point but also for overall ownership.

Two operating modes can be selected by the user:

  • Normal speed mode, with 100S/s acquisition rate, most suited for monitoring projects or thermal testing of components
  • High speed mode, with 2000S/s acquisition rate, most suited for dynamic monitoring or experimental stress analysis

QuantumX MXFS allows for the integration of an impressive number of precise and stable optical fiber measurements. FBG sensors are easy to install, electromagnetically safe and can also be used in highly explosive atmospheres. Measurement of strain, temperature, acceleration, load and tilt are all possible. With the integration of MXFS, the accuracy and the possible range of applications for your measurements increase.

Questions or want a quote? Get in touch!

 

“With the new MXFS we are taking hybrid measurements to another level because we are combining optical and electrical technologies under the same platform, making them perfect partners”

– Cristina Barbosa, Product Manager Optical Technology at HBK

Easily combine Optical Technology with QuantumX DAQ

The new QuantumX MXFS BraggMETER module is both an optical interrogator and an integration toolkit for the reliable QuantumX DAQ system, popular for its flexibility, ease of use, modularity and precision. MXFS operates as single module or synchronized with other QuantumX modules.

Easy to set up a highly flexible and precise measurement chain, simply ‘Plug and Measure’, all the different sensors needed – electrical and optical. The powerful catman® software or any other software by modern API and LabVIEW drivers can be used for data analysis of all the different sensors used.

Combining these two strong players, data information is easily processed in one system. 

Easy to integrate

  • Scalable module of the reliable QuantumX DAQ system
  • Simply 'Plug and Measure'
  • Endless intelligent combinations for data acquisition

MXFS offers all the benefits of the QuantumX series such as easy handling and compatibility with catman software.

Flexible and efficient

  • Single point measurements of large sensor networks
  • Smart Peak Detection (SPD) at dynamic acquisition rate
  • Two selectable acquisition modes (100 S/s / 2000 S/s)

MXFS offers a high sensor density and multifunctional use.

 

Resistant and stable

  • Long-distance measurements, also in harsh environments
  • Immunity to EM and RF interferences
  • High strain and high resistance to fatigue without any zero drift

Accurate and precise measurements with FBG technology.

QuantumX MXFS – Main Applications

Civil Engineering

  • Short or long-term monitoring of bridges, tunnels and high buildings
  • Pipeline monitoring for structural integrity
  • Onshore and offshore monitoring of flare towers and monopiles

 

Automotive

  • Durability testing on chassis, wheels and doors with Mobile Road Load Data Acquisition (RLDA)
  • Mechanical validation and testing on composite material components
  • Thermal testing on electric drives, fuel cells, batteries, etc.

Wind

  • Blade condition monitoring
  • Onshore and offshore monitoring and testing of foundation and structure
  • Integration in systems for Individual Pitch Control (IPC)
  • Fatigue and durability testing

Railway

  • Pantograph monitoring and testing
  • Overhead line (OHL) and pantograph interaction control
  • Vehicle validation and verification

 


Interested in Optical Technology? Sign up!

We keep you updated with news on HBM optical technology.

Get more info

QuantumX MXFS

Stay up-to-date and sign up for more information!


From Sensor to Software: the Optical Measurement Chain

HBK offers the complete product portfolio for your monitoring application: With newLight optical sensors, strain, temperature, acceleration, load and tilt measurements are possible. In addition, QuantumX MXFS is compatible with the powerful HBK catman software but also open to other software.

QuantumX MXFS: Full Power with catman

Like all QuantumX modules, MXFS is compatible with catman data acquisition software (DAQ) – version 5.4 or higher –, allowing for data visualization, analysis and storage during the measurement and subsequent reporting.

The software has an extensive range of functionality and is easy-to-use, even for users who are unfamiliar with the technology.

Using catman with MXFS as stand-alone or in a measurement chain that acquires data via different QuantumX modules, the software benefits your measurement in every way:

  • Straightforward measurements of the optical and electrical signals under the same interface
  • Data visualization on multiple pages, parallel measurement task recording, multiple exportable data formats, data saved locally or remotely
  • Sensor configuration, data processing and report generation

The catman licence is already pre-installed on the module. Nevertheless, MXFS is open to any software by modern API and LabVIEW driver.

catman for QuantumX MXFS


 

An Introduction to Optical Measurement Chains based on Fiber Bragg Gratings (FBG)

Free white paper

  • How to choose the right components for your optical monitoring solution
  • For which applications can FBG technology be used?
  • How can a typical optical Fiber Bragg Grating (FBG) based measurement chain be designed easily?

Download now


QuantumX MXFS: the Optical Expertise Behind it

Did you already know that HBM has been developing optical interrogator systems since 2004?

Always trying to achieve the best possible results, our experts have regularly improved the interrogators over the past 16 years.

The transformation has not only made the interrogators smaller and and more lightweight but also significantly improved the devices' speed thus increasing both accuracey and the range of applications.

Don’t miss the evolution of the optical interrogators and see how QuantumX MXFS became what it is. Learn more

Going the Extra Mile: Supplementary Service and Support

Our service and support team will assist you in all issues regarding test and measurement applications. Our offer: 

3D CAD files for QuantumX MXFS

Download the CAD step files for this product
QuantumX MXFS CAD step files

Product Literature

Title / DescriptionLanguage
Data Sheets
QuantumX MXFS - Caractéristiques techniques French
QuantumX MXFS - Data Sheet English
QuantumX MXFS - Datenblatt German
QuantumX MXFS - Hoja de características Spanish
QuantumX MXFS - データシート Japanese
QuantumX MXFS - 数据表 Chinese
Brochures
Optical-Measurement-Solutions - Brochure French
Optical-Measurement-Solutions - Flyer English
Optical-Measurement-Solutions - Flyer German
Optical-Measurement-Solutions - Folheto Portuguese
Optical-Measurement-Solutions - Folleto Spanish
Optical-Measurement-Solutions - Opuscolo Italian
Optical-Measurement-Solutions - 브로셔 Korean
Optical-Measurement-Solutions - 小冊 Chinese
QuantumX - Brochure English
QuantumX - Brochure (US-Version) English (US)
QuantumX - Broschüre German
QuantumX - Folheto Portuguese
QuantumX - ブローシャー Japanese
QuantumX - 小冊 Chinese
QuantumX MXFS - Brochure French
QuantumX MXFS - Flyer German
QuantumX MXFS - Flyer English
QuantumX MXFS - Folheto Portuguese
QuantumX MXFS - Folleto Spanish
QuantumX MXFS - Opuscolo Italian
QuantumX MXFS - ブローシャー Japanese
QuantumX MXFS - 小冊 Chinese
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
MXFS QuantumX BraggMETER Module - Bedienungsanleitung German
MXFS QuantumX BraggMETER Module - Manual de empleo Spanish
MXFS QuantumX BraggMETER Module - Manuel d'utilisation French
MXFS QuantumX BraggMETER Module - User Manual English
MXFS QuantumX BraggMETER Module - 取扱説明書 Japanese
MXFS QuantumX BraggMETER Module - 操作說明 Chinese
QuantumX - Bedienungsanleitung German
QuantumX - Operating Manual English
QuantumX - 操作說明 Chinese
QuantumX - 設置マニュアル Japanese
QuantumX CANape Driver - Operating Manual English, German
QuantumX CANbus - Operating Manual English, German
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
QuantumX BPX001/BPX002/BPX003 Backplane - Information English, German
QuantumX BPX002-SIDE Desktop-Kit – Information English, German
QuantumX case clips (CASECLIP) - Mounting Instructions English
Driver
HBM CANape Driver 32-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 13.0, 14.0, 15.0 and 16.0.

Date: 06/2018  |  Version: 4.1.5  |  Size: 11 MB
Related Documents: Release Notes

Multilanguage
HBM CANape Driver 64-bit

The driver allows you to integrate all QuantumX / SomatXR measurement modules in CANape 17.0 and 18.0.

Date: 01/2021  |  Version: 4.1.6  |  Size: 12 MB
Related Documents: Release Notes

Multilanguage
HBM Common API 6.2

The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus.

The download includes the free of charge API as well as documentation and example programs in C#.

Date: 01/2022  |  Version: 6.2  |  Size: 28 MB
Related Documents: Release Notes

Multilanguage
HBM DIAdem Driver

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 03/2024  |  Version: 1.4.0  |  Size: 67 MB
Related Documents: Release Notes

Multilanguage
HBM LabVIEW Driver 32-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

Multilanguage
HBM LabVIEW Driver 64-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

Multilanguage
Safety Instructions
MXFS - Safety Instructions English, German, French
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
QuantumX - EU Declaration of Conformity Multilanguage
QuantumX - Product Type Pattern Approval Russia 2012 Russian
QuantumX - Product-Type Pattern Approval Russia 2017 Russian
Firmware
MX/CX-Module (C version and MXFS)

Modules: all C type modules like CX27C/-R and MX471C/-R and MXFS.

Necessary tools: MX Assistant or catman Easy/AP

Date: 07/2023  |  Version: 4.46.16.0-C  |  Size: 114 MB
Related Documents: Release Notes EN
Release Notes DE

Multilanguage
Software
catman Easy / AP / PostProcess

Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder.

Date: 09/2023  |  Version: 5.6.2  |  Size: 473 MB
Related Documents: Release Notes

Multilanguage
HBM Device Manager

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 12/2019  |  Version: 2.0  |  Size: 7 MB
Related Documents: Release Notes

Multilanguage
PROFINET GSDML File

GSDML file and picture for QuantumX / SomatXR CX27C Gateway

Date: 06/2018  |  Version: V2.33  |  Size: 5 KB

Multilanguage
QuantumX / SomatXR System Package

Hint: Please unzip the package and then execute “start.exe” to install:

• MX Assistant

• HBM Device Manager

• All manuals, datasheets, step files, online help files, leaflets, etc.

Date: 07/2023  |  Version: 4.14.1  |  Size: 609 MB
Related Documents: Release Notes EN
Release Notes DE

Multilanguage
Tech Notes
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

Multilanguage
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

Multilanguage
TECH NOTE: Using WLAN in large scale measurement and telemetry applications

This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications.

English

Further Reading