PW37P Certified Load Cell for Hygienic Weighing PW37P Certified Load Cell for Hygienic Weighing | HBM

PW37P: Hygienic Weighing up to 200 kg

The PW37P precision single-point load cell is ideal for the needs of the food industry. Its EHEDG certification stands for the highest level of hygiene. Due to its particularly smooth surface, liquids roll right off and dirt can be removed very easily. The load cell is easy to integrate into any system due to its industry-standard mounting dimensions. The PW37P also offers an extremely long service life due to its high torsional stiffness and durable materials that can withstand moisture or aggressive chemicals.

  • Accuracy class: C3 multi-range (OIML certified), Y up to 25000 for the PW37PY version
  • Maximum capacity: 0–50kg, 0–100kg, and 0–200 kg
  • Degree of protection: IP68/IP69K

Highly versatile

  • Industry-standard mounting dimensions
  • Ranges of maximum capacity: 0–50 kg, 0–100kg, and 0–200 kg
  • M12 connector plug

Easy integration into a wide range of food industry applications

Hygienic

  • Completely made of stainless steel and, therefore, suitable for use in the food industry
  • Dirt-repellent design without gaps or edges
  • Hermetically sealed
  • “Clean in Place“ (CiP) capability

Easy to clean: Liquids roll right off; easy and residue-free cleaning

Robust

  • Extremely high chemical resistance due to the use of robust materials
  • Suitable for humid and aggressive environments
  • IP68/IP69K
  • High torsional stiffnes

Durable and rugged, even in harsh environments

CAD Drawings and CAD Models

Please click here to download CAD files

Please note: The CAD download is handled by a third-party company which requires a separate user registration.

Accessories Available

Suitable hygienically designed cables are also available for the PW37P load cell.

Connection to the Digital World

With the aid of the DSE weighing electronics or the PAD digital transducer electronics, the measured values of the PW37P can be quickly and easily visualized, configured and communicated to a connected PLC. The compact, rounded stainless-steel enclosure protects the electronics from liquids and adverse environmental conditions. The DSE-HIE is recommended for use in applications with stringent hygiene standards.

 

Technical documentation

Title / DescriptionLanguage
Data Sheets
PW37P - Data Sheet English
PW37P - Datenblatt German
Mounting Instructions
PW37P - Mounting Instructions English, German, French
Single point load cells - Mounting instructions French, German, English
Certificates
FIT5A/PW15.../SP4M/PW25/PW37P/PW27A/PAD - Ecolab material resistance Certificate English
PW37 - EHEDG Certificate English
PW37P - OIML Certificate English
PW37P - Test Certificate English
Declaration of Conformity
PW37 - EU Declaration of Conformity Multilanguage
HBMshop See prices, availability and get an instant quote.