WTX Weighing Terminals in comparison WTX Weighing Terminals in comparison | HBM

WTX Weighing Terminals in Comparison

WTX Weighing Terminals digitize any strain gauge-based load cell and offer anything you could ask for from a state-of-the-art weighing terminal: Flexible installation, multiple interfaces, effortless on-site operation with user-friendly color displays, and easy set-up with the HBM weighing software PanelX. The terminals can be used for static, dynamic, and legal-for-trade applications.

Depending on the application, one of the different WTX terminals will be a better fit. For example, WTX120 has Industrial Ethernet and Fieldbus interfaces, while WTX110 is preferable for harsh environments or industries with strict hygiene requirements. The table below gives you an overview of the different features and most important tech specs.

Choose your weighing terminal

WTX110

WTX120

  Application 

Standard weighing
Filling 
Check weighing (static) WTX110-A
Counter application WTX110-A
Truck scales WTX110-D

Load Cell Connection

Analog strain gauge based sensors 44-3.3000 kΩ; 8 x 350 Ω

 WTX110-A
Digital sensors e.g. C16i, PAD, FIT7A WTX110-D

Industrial Ethernet & Fieldbus Interfaces

PROFINET
EtherNet/IP
Profibus DP
Modbus-TCP

Software/App

PanelX**
WTX mobile app**

Further Interface(s), e.g. for service, remote access or printing

Ethernet TCP-IP for PanelX and WTX mobile app*
USB 2.0 for e.g. keyboard, printer or update*

Display

TypeColor TFT (4.3")DOT-Matrix LCD

Installation/Housing

DIN rail
Panel Mounting (e.g. cabinet door)
Wall mounting
External cabinet display powered via WTX120 black box

Power Supply

12-30 VDC
110-240 AC
External battery 12-30 VDC (battery not included)

Analog or Digital Interfaces

Digital in- or outputs**
Analog output**

Legal for Trade Certifications

OIML R76 (10.000e)
NAWI
Legal for Trade (LfT) data storage*

Intrinsically Safe Installation

In combination with safety barrier type 1-SB02A

*optional

**Ethernet TCP-IP option required