Nehemiah McIntyre
HBK Application Engineer Field Service
Contact:
Friday, Nov 13, 2020
16:00 PM CET | 09:00 AM CT | 10:00 AM ET
English
Registration is closed
The HBM Common API is a powerful tool which allows users to easily integrate QuantumX modules into their own software platform, creating a dedicated testing, production or monitoring application.
The HBM Common API is nicely linked into Microsoft Visual Studio, providing options for users with a variety of programming backgrounds. In this webinar, we will review the capabilities and functionality of the HBM Common API, including the ready-to-use implementations for both NI LabVIEW and DIAdem that are provided with the tool and see a live demonstration of a custom interface in action.