C6A force transducers are designed for the measurement of static and dynamic pressure forces. Tensile forces can also be measured with the transducers.The transducers can be installed in any position for force measurement. The force conductor must however act in the direction of the transducer axis.

HBM force transducers in this range measure dynamic forces in the load direction just as precisely as static forces. The force transducers are maintenance − free and can be installed even in poorly accessible places. Their electrical measurement signals can be transmitted to remote measuring points and monitors in order to indicate and register there and be used for control and regulating tasks.

  • High nominal forces with even the smallest dimensions
  • Compressive force transducers
  • Continuous inner bore for nominal forces from 200kN to 2MN
  • Rust-resistant version for 200kN and 500kN nominal forces
  • High level of operating safety even under adverse conditions of use
  • Extensive mounting accessories

Key Features

  • Fuerza operativa máxima: 150%
  • Rango de temperatura nominal: -10°C ... +70°C
  • Tipo de protección: IP67
  • Material: Acero inoxidable
  • Dirección de fuerza: compresión
  • Fuerza nominal: 200kN, 500kN, 1MN, 2MN, 5MN
  • Sensibilidad nominal: 2mV/V

C6A Product Literature

Order Numbers

1-C6A/200KN
1-C6A/500KN
1-C6A/1MN
1-C6A/2MN
1-C6A/5MN

Tienda online Consulte precios y disponibilidad Solicite oferta.
¡Solicite oferta!

Pregunte al ingeniero de ventas de su zona

Por favor, envíenme:


Inicie su consulta

Pregunte al ingeniero de ventas de su zona

Por favor, envíenme:


Inicie su consulta

Su oferta individual

Consulta técnica gratuita

Respuesta inmediata de nuestros técnicos especializados