Downloads for catman Data Acquisition Software

Título

Descripción

Date

Version

Size

Related Documents

Software for data acquisition, visualization, analysis and reporting of measurement data for your PC or QuantumX/SomatXR Data Recorder.

06/20205.4.1436 MB

This plugin allows you to open .bin files from HBM catman directly in DIAdem.

07/20131.9.074 KB

Going the Extra Mile: Our Excellent Software Maintenance

  • Our professional technical support center will assist you by email, telephone and/or remote
  • Twelve-month software maintenance package included after purchase
  • Upgrades & Updates free of charge during the maintenance contract period
  • Get your catman knowledge up to date with our HBK Academy and benefit from a 15% discount after purchase
 

Some of the New Features in catman Version 5.4

For further new functions and details, please refer to the Release Notes.

MXFS Support (Coming with catman Easy)

catman can be used with the brand-new 8-connector optical measurement module MXFS based on QuantumX design. You benefit from:

  • The integration of all FBG optical sensor types from strain, temperature and acceleration to tilt or displacement,
  • A quick setup of the measurement chain,
  • Up to 128 optical sensors/module.

Get to know MXFS 


Improved Workflow when running catman unattended

catman's improved workflow, when running an unattended mobile vehicle and monitoring application together with the CX22 data recorder, features inter alia: 

  • One click switches a DAQ job to an unattended DAQ job - and back,
  • Unattended testing will use the fast stream storage mode,
  • DAQ job settings can be adapted with one click - most suitable to autonomous recordings.

Easy Integration of GPS Devices Into Existing Projects

catman now allows for subsequently adding GPS devices to an existing project using "Additional functions/Add module/device".


Usability Improvements in the "Analysis Mode"

With catman's improved "analysis mode" you are now able to:

  • Display your channels visually without loading the measurement file,
  • Find channels quicker by searching for channel properties, such as channel comment, sensor name, etc.

catman Knowledge Hub

Learn more about catman data acquisition software with our video tutorials, tech-notes, trainings and case studies.

catman Knowledge Hub

Download Archive

Find all catman data acquisition software downloads from version 5.0.1 onwards in our download archive. 

Archived Downloads

Contáctenos Contacte con HBM si desea saber más sobre lo que HBM le puede ofrecer.
¡Solicite oferta!

Pregunte al ingeniero de ventas de su zona

Por favor, envíenme:


Inicie su consulta

Pregunte al ingeniero de ventas de su zona

Por favor, envíenme:


Inicie su consulta

Su oferta individual

Consulta técnica gratuita

Respuesta inmediata de nuestros técnicos especializados