3M DP490: Cold-Curing Adhesive Suitable for Optical and Electrical Strain Gauges
The DP490 two-component adhesive can be used for installing optical fibres and electrical strain gauges for high-strain measurements. It cures at room temperature and has a high heat resistance.
The adhesive is simple and easy to use. To apply the adhesive, attach the mixing nozzle onto the two-component cartridge and insert it into the applicator. The applied adhesive's curing time depends on the ambient temperature.
On the DP490 product page of 3M you can find a list of distributors who sells the product in your region.
Please note: The X120 two-component adhesive has been discontinued. DP490 from 3M has been fully qualified by HBK and is a perfect substitute for the X120.
Product Literature
| Título / Descripción | Idioma | Productos | Idioma | Tipos de contenido |
|---|---|---|---|---|
| Hojas de datos | ||||
| Dehnungsmessstreifen - Katalog | German | |||
| Strain Gauges - Catalogue | English | |||
| X120 - Caractéristiques techniques | French | |||
| X120 - Data Sheet | English | |||
| X120 - Datenblatt | German | |||
| X120 - データシート | Japanese | |||
| Тензорезисторы - катало́г | Russian | |||
| Instrucciones de uso | ||||
| High strain measurements with electrical foil strain gauges - Instructions for use | English, German | |||
| X120 - Instructions for use | English, German, French | |||
| Instrucciones de seguridad | ||||
| X120-A - Instrucciones de seguridad | Multiidioma | |||
| X120-B - Instrucciones de seguridad | Multiidioma | |||
| Declaration of Conformity | ||||
| Strain Gauges and Accessories - Statement of Compliance | English | |||