The strain gage installation case DAK 2 contains all tools and aids required for strain gage installations. It is portable and lockable. Dimensions: 470 x 170 x 360 mm Weight: approx. 6 kg (incl. standard scope of delivery).

In the bottom part of the strain gage installation case there is empty space for various adhesives and other uses, below the removable insert.

Maleta para instalaciones extensométricas

  • 1 Soldador especial para extensometría
  • 1 Cepillo plano
  • 1 Lente de aumento (6 times)
  • 1 Regla graduada, 150 mm
  • 1 Cepillo de fibra
  • 1 Tijeras, afiladas
  • 1 Tijeras punta redonda.
  • 1 Pinzas punta redonda
  • 1 Pinzas afiladas
  • 1 Regla flexible, 300mm
  • 1 Dental probe with bent tip
  • 1 Espátula
  • 1 Bisturí
  • Petri dish 60/15
  • Scalpel holder
  • seis cuchillas
  • 10m Cable plano (6x0.14qmm, multi-color)
  • 25g estaño de 1mm
  • 1 Flux pen
  • 1 goma
  • 1 Boligrafo tipo "ball pen" HBM
  • 1 Tela esmeril, grano 180/220/360
  • 100ccm Disolvente RMS 1
  • 200 Gamuzas 50 x 50 mm
Tienda online Consulte precios y disponibilidad Solicite oferta.