Soldering Material for Strain Gauge Installation Soldering Material for Strain Gauge Installation | HBM

Soldering Terminals for Strain Gauges

For strain gauges with leads or wires, solder terminals should be installed between the connecting cables and the strain gauge itself. This will facilitate the execution of a perfect solder joint and provide strain relief for the strain gauge connections.

The solder terminals are installed in the same way on the test object as on the strain gauge.

HBK offers solder terminals in various designs and dimensions.

LS2 Soldering Terminal

  • Bronze soldering tag on polyimide carrier suitable for dynamic loads.
  • Attachment to test object by bonding.
  • Can be used up to 180°C (356°F), briefly up to 260°C (500°F)
 Dimensions (mm/inch)DistanceContents per package
Product numberSolder tagCarrier  
 abcdt 
 1-LS22.6
0.102
13.5
0.531

72
2.835

20 0.787

4
0.157

36 pairs (6 strips)
HBMshop

LS7, LS5, LS4 Soldering Terminals for Strain Gauges

  • Copper, gold-plated, on polyimide, "self-adhesive" variant copper, nickel-plated, on polyamide
  • Attachment to test object by bonding
  • Can be used up to 180°C (356°F), briefly up to 260°C (500°F)

Also available as “self-adhesive” variants


LS7, LS5 and LS4 solder terminals are also available with the "self-adhesive" option (Option _S). The rear side of the solder terminal is equipped with an adhesive layer protected by tape. 

This option brings the following advantages:

  • No additional adhesive required
  • Quicker and cleaner installation
  • Installation on challenging areas (overhead, on radial surfaces…)
 
 Dimensions (mm/inch)DistanceContents per package
Product noSolder tagCarrier  
 bcdt 
1-LS7-G

1    0.039

3    0.118

21    0.827

6    0.236

2          0.079

125 pairs (25 strips each)HBMshop

1-LS7_S1
0.039
3
0.118
21
0.827
6
0.236
2
0.079
125 pairs (25 strips each)

HBMshop

1-LS5-G

1.5  0.059

4.5  0.177

35      1.378

10  0.394

2.5
0.098

125 pairs (25 strips each) HBMshop

1-LS5_S1.5
0.059
4.5
0.177
35
1.378
10
0.394
2.5
0.098
125 pairs (25 strips each)

HBMshop

1-LS4-G

2.5  0.098

6.5  0.256

50.1  1.972

13  0.512

4            0.157

125 pairs (25 strips each) HBMshop

1-LS4_S2.5
0.098
6.5
0.256
50.1
1.972
13
0.512
4
0.157
125 pairs (25 strips each)

HBMshop

LS212 Soldering Terminals for Strain Gauges

  • Copper, gold-plated on polyimide
  • Attachment to test object by bonding
  • Can be used up to 180°C (356°F), briefly up to 260°C (500°F)
 Dimensions (mm/inchDistanceContents per package
Product number Solder tagCarrier  
 abcdt 
1-LS212-G

3.7    0.146

6    0.236

47.5  1.870

8    0.315

1    0.039

125 pairs (25 strips)HBMshop

LS224 Soldering Terminals for Strain Gauges

  • Copper, gold-plated, on polyimide
  • Attachment to test object by bonding
  • Can be used up to 180°C (356°F), briefly up to 260°C (500°F)
 Dimensions (mm/inch)Distance Contents per piece
Product number Solder tag Carrier  
 abcdt 
1-LS224-G6.5  0.2560.23645  1.7720.3151    0.039

150 pairs (25 stripes)HBMshop


Soldering Pad for high temperature Strain Gauges

For special applications which require the use of  soldering tabs in extremely high/low temperature regions, this product is the right choice. 

  • Temperature Range: -196°C to 350°C
  • Dimensions (W x L x d), in mm:  5-pole 6 x 25 x 0,1; 1-pole 6 x 5 x 0,1
  • Conductor Material: Copper foil
  • Contents per package: 100 pairs; (20 sheets/ 5 poles per sheet)

HBMShop


FS01 Flux Pen Grid Element

The flux pen is a practical soldering aid in felt pen format for production of smaller soldering connections. Suitable for solders with melting points up to 350°C (662°F). The flux pen contains non-corrosive flux without chloride.

  • Package contents: 5 pcs
  • Product no: 1-FS01

HBMshop

Heat-Resistant Polyimide Tape

The polyimide tape is suitable for all standard strain gage application procedures to ensure safe positioning of the strain gage on the workpiece.
The temperature application range is -70°C  to +260°C (-94°F to 500°F). 

  • Package contents: 33m (108.27ft) heat-resistant polyimide tape (19 m / 0.748 inch wide, ca. 70 μm / 2756 microinch total thickness
  • Product no: 1-KLEBEBAND

HBMshop

Lead-free Solder

  • For strain gauge applications
  • Diameter: 0.5mm
  • Consisting of solder: Sn95.5Ag3.8Cu0.7
  • The flux is non-corrosive
  • Melting range: 217°C to 219°C
  • Delivery form: 500g on reel
  • Product No: 1-LOT-LF

HBMshop

Product Literature

Título / DescripciónIdioma
Data Sheets
Dehnungsmessstreifen - Katalog German
Strain Gauges - Catalogue English
Тензорезисторы - катало́г Russian
Declaration of Conformity
Strain Gauges and Accessories - Statement of Compliance English
Tech Notes
Solder terminals (self-adhesive) - Technical Information English, German