DY Strain Gauges with 2 Parallel Measuring Grids for Measurements on Bending Beams
DY strain gauges have two measuring grids arranged parallel to each other. Typical applications for these strain gauges (SGs) include measurements on bending beams.
With types DY1 and DY4 we offer you strain gauges (SG) in various geometries and sizes, each available with temperature responses adapted to the following materials:
- Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching code: 1
- Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching code: 3
- Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching code: 5
- Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching code: 6
- Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching code: 7
- Plastic (65 ppm/K; 36.1 ppm/°F); temperature matching code: 8
- Molybdenum (5.4 ppm/K; 3.0 ppm/°F); temperature matching code: 9
Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gauge you need. Strain gauges marked with a # symbol are only available matched to aluminum, ferritic and austenitic steel
Save time and efforts: DY4 strain gauges are available as pre-wired versions with connection cable
Measuring grid consists of constantan, measuring grid carrier is polymide
Fast delivery for preferred strain gauge types - available from stock!
Ordering number | Nominal (rated) resistance | Dimensions [mm/inch] | Solder terminals | Preferred types | ||||
Measuring grid | Carrier | |||||||
[Ω] | a | b | c | d | ||||
1-DY1x-3/350 | 350 | 3 | 2.7 | 9 | 8 | LS7 | 1, 3 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||
1-DY1x-6/350 | 350 | 6 | 3.2 | 10.7 | 9.0 | LS7 | 1, 3 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) |
Ordering number | Nominal (rated) resistance | Dimensions [mm/inch] | Solder terminals are not compulsory | Preferred types | ||||
Measuring grid | Carrier | |||||||
[Ω] | a | b | c | d | ||||
1-DY4x-1.5/350# | 350 | 1.5 | 1.8 | 5.5 0.217 | 6 0.236 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||
1-DY4x-3/350 | 350 | 3 | 2.7 0.106 | 8.2 0.323 | 8 0.315 | LS7 | 1,3 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) | ||||||||
1-DY4x-6/350 | 350 | 6 | 3.2 0.126 | 10.7 0.421 | 9 0.354 | LS7 | 1 | |
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9) |
Documentación simplificada y parametrización
Para optimizar la documentación de los puntos de medición, todas nuestras galgas extensométricas se acompañan de dos pegatinas: una puede colocarse junto al punto de medición y la otra en las proximidades del amplificador de medida. Las pegatinas ofrecen información sobre los parámetros de las galgas extensométricas, directamente utilizable durante la configuración de la medida:
- Un código QR redirige directamente a la hoja de características de la galga extensométrica.
- Número de producto y número de lote de producción.
- Factor k y espacio para notas del usuario.
- Un segundo código QR ofrece los valores de la galga extensométrica individual, para simplificar la parametrización asistida por ordenador o la documentación con un escáner.
Documentación
Título / Descripción | Idioma | Productos | Idioma | Tipos de contenido |
---|---|---|---|---|
Hojas de datos | ||||
Dehnungsmessstreifen - Katalog | German | |||
Strain Gauges - Catalogue | English | |||
Тензорезисторы - катало́г | Russian | |||
Declaration of Conformity | ||||
Strain Gauges and Accessories - Statement of Compliance | English | |||
Tech Notes | ||||
Determine the thermal expansion coefficient | English | |||
Wärmeausdehnungskoeffizient bestimmen | German | |||