VY Galgas extensométricas de puente completo con 4 rejillas VY Galgas extensométricas de puente completo con 4 rejillas | HBM

VY Full Bridge Strain Gauges with 4 Measuring Grids for Measurements on Tension/Compression Bars and Torsion Bars and for Determining Shear Stresses

VY full bridge strain gauges (SGs) have 4 measuring grids, which are arranged so that each is offset to the next at an angle of 90°. Typical applications for full bridge SGs include measurements on tension/compression bars and torsion bars and determining shear stresses as they occur in shear beams.

With types VY1 (0°/90° T full bridge) and VY4 (shear/torsion full bridge) we offer you strain gauges (SG) in various geometries and sizes, each available with temperature responses adapted to the following materials:

  • Ferritic steel (10.8 ppm/K; 6.0 ppm/°F); temperature matching code: 1
  • Aluminum (23 ppm/K; 12.8 ppm/°F); temperature matching code: 3
  • Austenitic steel (16 ppm/K, 8.9 ppm/°F); temperature matching code: 5
  • Silica/composite (0,5 ppm/K; 0.3 ppm/°F); temperature matching code: 6
  • Titanium and gray cast iron (9 ppm/K; 5.0 ppm/°F); temperature matching code: 7
  • Plastic (65 ppm/K; 36.1 ppm/°F); temperature matching code: 8
  • Molybdenum (5.4 ppm/K; 3.0 ppm/°F); temperature matching code: 9

Insert the temperature matching code in place of the placeholder “x” to get the ordering number of the strain gauge you need. Strain gauges marked with a # symbol are only available matched to aluminum, ferritic and austenitic steel

Strain gauges available in 120 and 350 Ohms

Measuring grid consists of constantan, measuring grid carrier is polymide

Fast delivery for preferred strain gauge types -  available from stock! 

 

Ordering number 

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d


 

1-VY1x-3/120

120

3
0.118

7
0.276
13.5
0.531
13.5
0.531
LS5/71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)
1-VY1x-6/120

120

6
0.236

14
0.551
23
0.906
23
0.906
LS5/71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-VY4x-3/120

120

3
0.118

1.3
0.051

9.8
0.386
10
0.394
LS71
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-VY4x-6/120

120

6
0.236

2.7
0.106
18
0.709
17
0.669
LS4-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-VY4x-3/350

350

3
0.118

1.2
0.047

9.8
0.386

10
0.394

LS7

1,3

Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-VY4x-6/350

350

6
0.236

2.7
0.106
18
0.709
17
0.669
LS4-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

 

Ordering number

Nominal (rated) resistance

Dimensions [mm/inch]

Solder terminals

 

 

Preferred types

Measuring grid

Carrier

[Ω]

a

b

c

d

 

1-MY2x-6/120

120

6
0.236

-7.3
0.287
-LS7-
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

1-MY2x-15/350

350

15
0.591

-17
0.669
-LS51
Steel (1) | Aluminum (3) | Austenitic Steel (5) | Silica / composite (6) | Titanium (7) | Plastic (8) | Molybdenum (9)

 

Documentación simplificada y parametrización

Para optimizar la documentación de los puntos de medición, todas nuestras galgas extensométricas se acompañan de dos pegatinas: una puede colocarse junto al punto de medición y la otra en las proximidades del amplificador de medida. Las pegatinas ofrecen información sobre los parámetros de las galgas extensométricas, directamente utilizable durante la configuración de la medida:

  • Un código QR redirige directamente a la hoja de características de la galga extensométrica.
  • Número de producto y número de lote de producción.
  • Factor k y espacio para notas del usuario.
  • Un segundo código QR ofrece los valores de la galga extensométrica individual, para simplificar la parametrización asistida por ordenador o la documentación con un escáner.

Find out more

 

VY: Galgas extensométricas de puente completo con 4 rejillas para efectuar mediciones en barras de tensión/compresión y torsión, así como para determinar tensiones de cizallamiento

Las galgas extensométricas de puente completo cuentan con 4 rejillas de medición organizadas de tal manera que se encuentran desfasadas 90° entre sí. Entre las aplicaciones habituales de las galgas extensométricas de puente completo cabe citar las mediciones en barras de tensión/compresión y torsión, así como la determinación de las tensiones de cizallamiento que se producen en los cizallamientos de vigas.

HBM ofrece estas galgas extensométricas de puente completo con 4 rejillas de medición:

  • VY1 de puente completo para T 0°/90° con distintas respuestas de temperatura adaptadas al acero o a las especificaciones del cliente (disponible con una resistencia nominal de 120 ohmios).
  • VY4 de puente completo para cizallamiento/torsión con distintas respuestas de temperatura adaptadas al acero, el aluminio o las especificaciones del cliente (disponible con resistencias nominales de 120 y 350 ohmios).

Puede encontrar más información sobre cómo realizar mediciones con las galgas VY1 y VY4 en nuestro folleto "Use of the Wheatstone Bridge Circuit" (disponible en inglés) y en nuestra publicación especializada "An Introduction to Measurements Using Strain Gauges" (disponible en inglés).

La rejilla de medición está fabricada en constantán y el portador en poliimida.

Tienda online Consulte precios y disponibilidad Solicite oferta.