What's new in Perception 6.20?

Perception 6.20 offers the following new major features:

  • New interface and controller module IM2 for GEN DAQ
  • Display setup
  • Annotation per Y tick to time domain display

    Display Setup

    This new feature allows users to easily set up the display by drag and drop of traces.

    It is possible to move traces to other existing pages, to a new page or to a new position on the current display.

    Annotation per Y tick

    The new option "Annotation per Y tick" is now available in time domain displays.

    Perception Data Acquisition Software

    Contáctenos Contacte con HBM si desea saber más sobre lo que HBM le puede ofrecer.