HBM Webinar - The New GEN3i Portable Data Acquisition and Perception 6.40

GEN3i combines everything you need for data acquisition (DAQ) in one device: as portable and robust as you expect from a data recorder and as powerful as a high-end DAQ system. The new GEN3i portable data recorder supports up to 96 channels in one device, continuous data streaming of 200 MB/s and user-configured integrated signal conditioning so you can select the modules your application requires – from high channel count to high speed.  This webinar will also discuss what’s new in Perception 6.40 including real-time calculations for the 1kV module, formula database enhancements, a dedicated eDrive user interface and PTP Synchronization.

The original webinar was held on August 20, 2013

Contáctenos Contacte con HBM si desea saber más sobre lo que HBM le puede ofrecer.