Webinar: Dynamic Testing and Analysis of Inverters, Electric Motors and Generators Beyond the Typical Power Analyzer

Su cuenta en HBM.com

Actualización del registro de usuarios a partir del 17de junio de 2016

***Si ya tiene claves de acceso a HBMshop, puede utilizar la misma información para acceder a HBM.com

Please login to access the recording.

Learn about a unique testing solution that allows engineers to continuously and synchronously record, verify and study both electrical and mechanical performance and efficiency parameters under dynamic conditions on electric motors, inverters and generators. Parameters include voltage, current, torque, speed, plus real time calculations and storage of power quantities like RMS values, P, S, Q, λ and THD. Additional formulas can be used to calculate space vector transformation, dq0 transformation, air gap torque and more. Additional signals can also be recorded and analyzed like temperature, vibration and strain. Plus, system integration for automation can be implemented using modern software interfaces including RPC/COM.

Speaker:

Mike Hoyer

Applications Engineer Test & Measurement

Contact:

[email protected]

Contáctenos Contacte con HBM si desea saber más sobre lo que HBM le puede ofrecer.