Webinar: Increased efficiency in vehicle testing through rugged amplifiers with web interface

Su cuenta en HBM.com

Actualización del registro de usuarios a partir del 17de junio de 2016

***Si ya tiene claves de acceso a HBMshop, puede utilizar la misma información para acceder a HBM.com

'Field testing' of vehicles requires test and measurement equipment that withstands harsh ambient conditions.  Whether it's now or heat, vibration or dust - precise test results require reliable data acquisition.

In this webinar, we will discuss the requirements of rugged test and measurement equipment more in detail and offer you a new convenient solution: A flexible and very rugged DAQ system with web interface. This technology enables vehicle manufacturers to monitor and directly analyze measurement data in real time - far away from the measuring point.

This webinar explains:

  • The requirements rugged test and measurement equipment needs to meet to ensure reliable data acquisition
  • The benefits of a data acquisition software as web application

This webinar was originally held on July 9, 2015.


Finn Lange

  • Product Manager Test & Measurement
  • HBM Test and Measurement
Contáctenos Contacte con HBM si desea saber más sobre lo que HBM le puede ofrecer.