Webinar – Hole-drilling residual stress measurements with the MTS3000: complete system setup, connection and test

Su cuenta en HBM.com

Actualización del registro de usuarios a partir del 17de junio de 2016

***Si ya tiene claves de acceso a HBMshop, puede utilizar la misma información para acceder a HBM.com

The MTS3000 is a complete solution for measuring residual stress by the hole-drilling strain-gage method, in accordance with ASTM standard E837-13.
The test can be made in fully automatic mode, thus ensuring high accuracy and repeatability of the measurement itself.

This webinar shows all the main steps for preparing and performing a correct measurement. In particular:

  • MTS3000 overview
  • System connection
  • Setup of the mechanical device
  • Main maintenance operations
  • Strain gage amplifier connection (Quantum X)
  • Strain gage installation (practical hints)
  • Overview of the test setup software
  • Centering and zero setting process
  • Complete hole drilling test
  • Final operations

This webinar was originally held on April 24, 2015.

Alessio Benincasa

Presenter

Alessio Benincasa

  • Sales & Product Manager
  • SINT Technology srl
  • alessio.benincasa@sintechnology.com
Contáctenos Contacte con HBM si desea saber más sobre lo que HBM le puede ofrecer.