Hole Drilling Residual Stress Measurements with the MTS3000

 

The MTS3000 is a complete solution for measuring residual stress when employing the hole-drilling strain-gauge method, in accordance with ASTM standard E837-13. The test can be automated, thus ensuring high accuracy and repeatability of the measurement.

This webinar will cover all the main steps for preparing and performing a correct measurement, including:

  • MTS3000 overview
  • System connection
  • Setup of the mechanical device
  • Main maintenance operations
  • Strain gauge amplifier connection (Quantum X)
  • Strain gauge installation (practical hints)
  • Overview of the test setup software
  • Centering and zero setting process
  • Complete hole drilling test
  • Final operations

This webinar was originally presented on July 21, 2015.

Presenter

Alessio Benincasa

Alessio Benincasa

  •  Sales & Product Manager SINT Technology
Contáctenos Contacte con HBM si desea saber más sobre lo que HBM le puede ofrecer.