Keep your Existing System Unchanged with Custom OEM Sensors

HBM has vast application knowledge and proven ability to help OEMs add strain gage based pressure, force, reactionary torque or load measurements to their product. When catalog sensors are not an option, HBM can design a custom sensor solution all the way through to the final product, including verification and validation. HBM is a true manufacturer of strain gages, so any type of sensor can be designed to help meet the needs of today’s smart products and with as little change as possible to an OEM's existing system.

If you’re an OEM in need of a high volume custom sensor, whether large or small, and you don’t want to make any significant changes to your existing system, then HBM is the right partner for you.

Watch a quick 2-minute overview video below on HBM’s OEM Sensors.

 

For specific OEM Sensor inquiries, CAD drawings and data sheets, please contact us at oemsensors@hbm.com.